Doppler DPU HW configuration parameters.
The structure is used to hold the HW configuration parameters for the Doppler DPU
Data Fields | |
DPU_DopplerProcHWA_EdmaCfg | edmaCfg |
EDMA configuration. More... | |
DPU_DopplerProcHWA_HwaCfg | hwaCfg |
HWA configuration. More... | |
DPIF_RadarCube | radar_1D_FFT_Cube |
Radar Cube of range FFT. More... | |
DPIF_DetMatrix | detMatrix |
Detection matrix (range-doppler heatmap) More... | |
Edma_IntrObject * | intrObj |
EDMA interrupt object. More... | |
DPU_DopplerProcHWA_EdmaCfg DPU_DopplerProcHWA_HW_Resources::edmaCfg |
EDMA configuration.
DPU_DopplerProcHWA_HwaCfg DPU_DopplerProcHWA_HW_Resources::hwaCfg |
HWA configuration.
DPIF_RadarCube DPU_DopplerProcHWA_HW_Resources::radar_1D_FFT_Cube |
Radar Cube of range FFT.
DPIF_DetMatrix DPU_DopplerProcHWA_HW_Resources::detMatrix |
Detection matrix (range-doppler heatmap)
Edma_IntrObject* DPU_DopplerProcHWA_HW_Resources::intrObj |
EDMA interrupt object.