dopplerProc DPU EDMA configuration parameters
The structure is used to hold the EDMA configuration parameters for the Doppler Processing DPU
Data Fields | |
EDMA_Handle | edmaHandle |
EDMA driver handle. More... | |
uint32_t | edmaInstanceId |
EDMA Instance id. More... | |
DPEDMA_ChanCfg | edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory). More... | |
DPEDMA_ChanCfg | edmaHotSig |
EDMA configuration for hot signature. More... | |
Edma_IntrObject * | intrObj |
EDMA interrupt object. More... | |
EDMA_Handle DPU_Aoa2dProc_EdmaCfg::edmaHandle |
EDMA driver handle.
uint32_t DPU_Aoa2dProc_EdmaCfg::edmaInstanceId |
EDMA Instance id.
DPEDMA_ChanCfg DPU_Aoa2dProc_EdmaCfg::edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory).
DPEDMA_ChanCfg DPU_Aoa2dProc_EdmaCfg::edmaHotSig |
EDMA configuration for hot signature.
Edma_IntrObject* DPU_Aoa2dProc_EdmaCfg::intrObj |
EDMA interrupt object.