Data structure defines the MCAN initialization parameters.
Data Fields | |
| uint32_t | fdMode |
| uint32_t | brsEnable |
| uint32_t | txpEnable |
| uint32_t | efbi |
| uint32_t | pxhddisable |
| uint32_t | darEnable |
| uint32_t | wkupReqEnable |
| uint32_t | autoWkupEnable |
| uint32_t | emulationEnable |
| uint32_t | emulationFAck |
| uint32_t | clkStopFAck |
| uint32_t | wdcPreload |
| uint32_t | tdcEnable |
| CANFDLLD_MCANTdcConfig | tdcConfig |
| uint32_t | monEnable |
| uint32_t | asmEnable |
| uint32_t | tsPrescalar |
| uint32_t | tsSelect |
| CANFDLLD_MCANTimeOutSelect | timeoutSelect |
| uint32_t | timeoutPreload |
| uint32_t | timeoutCntEnable |
| CANFDLLD_MCANGlobalFiltConfig | filterConfig |
| CANFDLLD_MCANMsgRAMCfgParams | msgRAMConfig |
| CANFDLLD_MCANECCConfigParams | eccConfig |
| uint32_t | errInterruptEnable |
| uint32_t | dataInterruptEnable |
| uint32_t CANFDLLD_MCANInitParams::fdMode |
FD Operation Enable 0 = FD operation disabled 1 = FD operation enabled
| uint32_t CANFDLLD_MCANInitParams::brsEnable |
Bit Rate Switch Enable This is valid only when opMode = 1. 0 = Bit rate switching for transmissions disabled 1 = Bit rate switching for transmissions enabled
| uint32_t CANFDLLD_MCANInitParams::txpEnable |
Transmit Pause 0 = Transmit pause disabled 1 = Transmit pause enabled
| uint32_t CANFDLLD_MCANInitParams::efbi |
FEdge Filtering during Bus Integration 0 = Edge filtering disabled 1 = Two consecutive dominant tq required to detect an edge for hard synchronization
| uint32_t CANFDLLD_MCANInitParams::pxhddisable |
Protocol Exception Handling Disable 0 = Protocol exception handling enabled 1 = Protocol exception handling disabled
| uint32_t CANFDLLD_MCANInitParams::darEnable |
Disable Automatic Retransmission 0 = Automatic retransmission of messages not transmitted successfully enabled 1 = Automatic retransmission disabled
| uint32_t CANFDLLD_MCANInitParams::wkupReqEnable |
Wakeup Request Enable 0 = Wakeup request is disabled 1 = Wakeup request is enabled
| uint32_t CANFDLLD_MCANInitParams::autoWkupEnable |
Auto-Wakeup Enable 0 = Auto-Wakeup is disabled 1 = Auto-Wakeup is enabled
| uint32_t CANFDLLD_MCANInitParams::emulationEnable |
Emulation/Debug Suspend Enable 0 = Emulation/Debug Suspend is disabled 1 = Emulation/Debug Suspend is enabled
| uint32_t CANFDLLD_MCANInitParams::emulationFAck |
Emulation/Debug Suspend Fast Ack Enable 0 = Emulation/Debug Suspend does not wait for idle/immediate effect 1 = Emulation/Debug Suspend waits for idle/graceful stop
| uint32_t CANFDLLD_MCANInitParams::clkStopFAck |
Clock Stop Fast Ack Enable 0 = Clock Stop does not wait for idle/immediate effect 1 = Clock Stop waits for idle/graceful stop
| uint32_t CANFDLLD_MCANInitParams::wdcPreload |
Start value of the Message RAM Watchdog Counter Range:[0x0-0xFF]
| uint32_t CANFDLLD_MCANInitParams::tdcEnable |
Transmitter Delay Compensation Enable 0 = Transmitter Delay Compensation is disabled 1 = Transmitter Delay Compensation is enabled
| CANFDLLD_MCANTdcConfig CANFDLLD_MCANInitParams::tdcConfig |
Transmitter Delay Compensation parameters. Refer struct CANFDLLD_MCANTdcConfig.
| uint32_t CANFDLLD_MCANInitParams::monEnable |
Bus Monitoring Mode 0 = Bus Monitoring Mode is disabled 1 = Bus Monitoring Mode is enabled
| uint32_t CANFDLLD_MCANInitParams::asmEnable |
Restricted Operation Mode 0 = Normal CAN operation 1 = Restricted Operation Mode active This mode should not be combined with test modes.
| uint32_t CANFDLLD_MCANInitParams::tsPrescalar |
Timestamp Counter Prescaler. Range:[0x0-0xF]
| uint32_t CANFDLLD_MCANInitParams::tsSelect |
Timeout source selection. 00b: Timestamp counter value always 0x0000 01b: Timestamp counter value incremented according to tsPrescalar 10b: External timestamp counter value used 11b: Same as 00b
| CANFDLLD_MCANTimeOutSelect CANFDLLD_MCANInitParams::timeoutSelect |
Time-out counter source select. Refer enum CANFDLLD_MCANTimeOutSelect.
| uint32_t CANFDLLD_MCANInitParams::timeoutPreload |
Start value of the Timeout Counter (down-counter). The Timeout Counter is decremented in multiples of CAN bit times [1-16] depending on the configuration of the tsPrescalar. Range: [0x0-0xFFFF]
| uint32_t CANFDLLD_MCANInitParams::timeoutCntEnable |
Timeout Counter Enable 0 - Timeout Counter is disabled 1 - Timeout Counter is enabled
| CANFDLLD_MCANGlobalFiltConfig CANFDLLD_MCANInitParams::filterConfig |
Global Filter Configuration parameters. Refer struct CANFDLLD_MCANGlobalFiltConfig.
| CANFDLLD_MCANMsgRAMCfgParams CANFDLLD_MCANInitParams::msgRAMConfig |
Message RAM Configuration parameters. Refer struct CANFDLLD_MCANMsgRAMCfgParams.
| CANFDLLD_MCANECCConfigParams CANFDLLD_MCANInitParams::eccConfig |
ECC Configuration parameters. Refer struct CANFDLLD_MCANECCConfigParams.
| uint32_t CANFDLLD_MCANInitParams::errInterruptEnable |
Enable/Disable error/status interrupts Note: Must be enabled to receive error and status interrupts.
| uint32_t CANFDLLD_MCANInitParams::dataInterruptEnable |
Enable/Disable data interrupts. Note: Must be enabled to receive transmit complete and data receive interrupts.