Data structure defines the MCAN ECC configuration parameters.
Data Fields | |
uint32_t | enable |
uint32_t | enableChk |
uint32_t | enableRdModWr |
uint32_t CANFDLLD_MCANECCConfigParams::enable |
Enable/disable ECC 0 = Disable ECC 1 = Enable ECC
uint32_t CANFDLLD_MCANECCConfigParams::enableChk |
Enable/disable ECC Check 0 = Disable ECC Check 1 = Enable ECC Check
uint32_t CANFDLLD_MCANECCConfigParams::enableRdModWr |
Enable/disable Read Modify Write operation 0 = Disable Read Modify Write operation 1 = Enable Read Modify Write operation