xWRL6432 MMWAVE-L-SDK  05.04.00.01

Introduction

Macros that define values for CFAR Noise Averaging mode.

Macros

#define HWA_NOISE_AVG_MODE_CFAR_CA   ((uint8_t)0U)
 
#define HWA_NOISE_AVG_MODE_CFAR_CAGO   ((uint8_t)1U)
 
#define HWA_NOISE_AVG_MODE_CFAR_CASO   ((uint8_t)2U)
 
#define HWA_NOISE_AVG_MODE_CFAR_OS   ((uint8_t)3U)
 

Macro Definition Documentation

◆ HWA_NOISE_AVG_MODE_CFAR_CA

#define HWA_NOISE_AVG_MODE_CFAR_CA   ((uint8_t)0U)

cumulative average of left+right

◆ HWA_NOISE_AVG_MODE_CFAR_CAGO

#define HWA_NOISE_AVG_MODE_CFAR_CAGO   ((uint8_t)1U)

cumulative average of the side (left or right) that is greater

◆ HWA_NOISE_AVG_MODE_CFAR_CASO

#define HWA_NOISE_AVG_MODE_CFAR_CASO   ((uint8_t)2U)

cumulative average of the side (left or right) that is smaller

◆ HWA_NOISE_AVG_MODE_CFAR_OS

#define HWA_NOISE_AVG_MODE_CFAR_OS   ((uint8_t)3U)

CFAR OS