Interference detection mode selection: This register is used to control the mode for interference detection in the Interference localization block. 00 : Magnitude OR Magnitude difference 01: Only Magnitude difference 10: Only Magnitude 11 : Magnitude AND Magnitude difference.
◆ HWA_INTERFERENCE_THRESH_MODE_MAG_OR_MAGDIFF
#define HWA_INTERFERENCE_THRESH_MODE_MAG_OR_MAGDIFF ((uint8_t)0U) |
◆ HWA_INTERFERENCE_THRESH_MODE_MAG
#define HWA_INTERFERENCE_THRESH_MODE_MAG ((uint8_t)1U) |
◆ HWA_INTERFERENCE_THRESH_MODE_MAGDIFF
#define HWA_INTERFERENCE_THRESH_MODE_MAGDIFF ((uint8_t)2U) |
◆ HWA_INTERFERENCE_THRESH_MODE_MAG_AND_MAGDIFF
#define HWA_INTERFERENCE_THRESH_MODE_MAG_AND_MAGDIFF ((uint8_t)3U) |