xWRL6432 MMWAVE-L-SDK  05.04.00.01

Introduction

Macros that define values for different type of accumulator registers of HWA_readAccumulatorReg() function.

Macros

#define HWA_INTERFERENCE_THRESHOLD_TYPE_MAG   ((uint8_t)0U)
 
#define HWA_INTERFERENCE_THRESHOLD_TYPE_MAGDIFF   ((uint8_t)1U)
 

Macro Definition Documentation

◆ HWA_INTERFERENCE_THRESHOLD_TYPE_MAG

#define HWA_INTERFERENCE_THRESHOLD_TYPE_MAG   ((uint8_t)0U)

interference mag threshold register

◆ HWA_INTERFERENCE_THRESHOLD_TYPE_MAGDIFF

#define HWA_INTERFERENCE_THRESHOLD_TYPE_MAGDIFF   ((uint8_t)1U)

interference magdiff threshold register