Reset mode control for Interference statistics accumulators: Controls the reset behavior for all 12 magnitude and magdiff accumulators. 00 : Hold Accumulator state without updating 01 : Free-running accumulator mode 10 : Reset at start of parameter-set (i.e.,per-chirp accumulation). 11 : Reset at start of parameter-set only if loop counter is 0 (i.e., per-frame)
◆ HWA_INTERFERENCE_STATS_RESET_HOLD
#define HWA_INTERFERENCE_STATS_RESET_HOLD ((uint8_t)0U) |
◆ HWA_INTERFERENCE_STATS_RESET_FREE_RUNNING
#define HWA_INTERFERENCE_STATS_RESET_FREE_RUNNING ((uint8_t)1U) |
◆ HWA_INTERFERENCE_STATS_RESET_PER_CHIRP
#define HWA_INTERFERENCE_STATS_RESET_PER_CHIRP ((uint8_t)2U) |
◆ HWA_INTERFERENCE_STATS_RESET_PER_FRAME
#define HWA_INTERFERENCE_STATS_RESET_PER_FRAME ((uint8_t)3U) |