xWRL6432 MMWAVE-L-SDK  05.04.00.01

Introduction

Macros that define values for the various reset modes in pre-processing block, appied to DCESTRESET and INTERFSUMRESET.

Macros

#define HWA_DCEST_INTERFSUM_RESET_MODE_NOUPDATE   ((uint8_t)0U) /** Hold the internal accumulators without updating */
 
#define HWA_DCEST_INTERFSUM_RESET_MODE_SOFTWARERESET   ((uint8_t)1U) /** free-running without automatic reset, software can reset the accumulators by writing to either DC_EST_RESET_SW register for DC accumulator, or INTF_STATUS_RESET_SW for interference statistics */
 
#define HWA_DCEST_INTERFSUM_RESET_MODE_PARAMRESET   ((uint8_t)2U) /** Reset the internal accumulators at the start of parameter set (i.e per chirp accumulation) */
 
#define HWA_DCEST_INTERFSUM_RESET_MODE_PARAMRESET_ZEROLPCONT   ((uint8_t)3U) /** Reset the internal accumulators at the start of parameter set only if loop counter is 0 (i.e per frame accumulation) */
 

Macro Definition Documentation

◆ HWA_DCEST_INTERFSUM_RESET_MODE_NOUPDATE

#define HWA_DCEST_INTERFSUM_RESET_MODE_NOUPDATE   ((uint8_t)0U) /** Hold the internal accumulators without updating */

◆ HWA_DCEST_INTERFSUM_RESET_MODE_SOFTWARERESET

#define HWA_DCEST_INTERFSUM_RESET_MODE_SOFTWARERESET   ((uint8_t)1U) /** free-running without automatic reset, software can reset the accumulators by writing to either DC_EST_RESET_SW register for DC accumulator, or INTF_STATUS_RESET_SW for interference statistics */

◆ HWA_DCEST_INTERFSUM_RESET_MODE_PARAMRESET

#define HWA_DCEST_INTERFSUM_RESET_MODE_PARAMRESET   ((uint8_t)2U) /** Reset the internal accumulators at the start of parameter set (i.e per chirp accumulation) */

◆ HWA_DCEST_INTERFSUM_RESET_MODE_PARAMRESET_ZEROLPCONT

#define HWA_DCEST_INTERFSUM_RESET_MODE_PARAMRESET_ZEROLPCONT   ((uint8_t)3U) /** Reset the internal accumulators at the start of parameter set only if loop counter is 0 (i.e per frame accumulation) */