Macros that allow/disallow two pass operation for compression. the first pass (optimization step) finds the optimal parameters for compression and the second pass compresses the data and writes it to the output buffer. Both first and second passes should be enabled.
Value | Mode |
---|---|
3 | 1st and 2nd pass are enabled |
Macros | |
#define | HWA_COMPRESS_PATHSELECT_BOTHPASSES ((uint8_t)3U) |
#define HWA_COMPRESS_PATHSELECT_BOTHPASSES ((uint8_t)3U) |
1st and 2nd pass are enabled.