Macros that define values to use for HWA_CommonConfig::configMask when specifying which values in the HWA_CommonConfig are valid.
#define HWA_COMMONCONFIG_MASK_NUMLOOPS 0x00000001 |
Use when HWA_CommonConfig::numLoops is valid
#define HWA_COMMONCONFIG_MASK_PARAMSTARTIDX 0x00000002 |
Use when HWA_CommonConfig::paramStartIdx is valid
#define HWA_COMMONCONFIG_MASK_PARAMSTOPIDX 0x00000004 |
Use when HWA_CommonConfig::paramStopIdx is valid
#define HWA_COMMONCONFIG_MASK_FFT1DENABLE 0x00000008 |
Use when HWA_CommonConfig::fft1DEnable is valid
#define HWA_COMMONCONFIG_MASK_BPMRATE 0x00000010 |
Use when HWA_CommonConfig::bpmRate is valid
#define HWA_COMMONCONFIG_MASK_BPMPATTERN 0x00000020 |
Use when HWA_CommonConfig::bpmPattern is valid
#define HWA_COMMONCONFIG_MASK_INTERFERENCETHRESHOLD 0x00000040 |
Use when HWA_CommonConfig::interferenceThreshold is valid
#define HWA_COMMONCONFIG_MASK_TWIDDITHERENABLE 0x00000080 |
Use when HWA_CommonConfig::twidDitherEnable is valid
#define HWA_COMMONCONFIG_MASK_LFSRSEED 0x00000100 |
Use when HWA_CommonConfig::lfsrSeed is valid
#define HWA_COMMONCONFIG_MASK_FFTSUMDIV 0x00000200 |
Use when HWA_CommonConfig::fftSumDiv is valid
#define HWA_COMMONCONFIG_MASK_CFARTHRESHOLDSCALE 0x00000400 |
Use when HWA_CommonConfig::cfarThresholdScale is valid
#define HWA_COMMONCONFIG_MASK_I_CMULT_SCALE 0x00000800 |
Use when HWA_CommonConfig::i_cmult_scale is valid
#define HWA_COMMONCONFIG_MASK_Q_CMULT_SCALE 0x00001000 |
Use when HWA_CommonConfig::q_cmult_scale is valid
#define HWA_COMMONCONFIG_MASK_DCEST_SCALESHIFT 0x00002000 |
use when HWA_CommonConfig::scale andHWA_CommonConfig::shift are valid
#define HWA_COMMONCONFIG_MASK_DCSUB_SWVAL 0x00004000 |
use when HWA_CommonConfig::swIVal and HWA_CommonConfig::swQVal are valid
#define HWA_COMMONCONFIG_MASK_INTERFMAG_THRESHOLD 0x00008000 |
Use when HWA_CommonConfig::thresholdMagSw is valid
#define HWA_COMMONCONFIG_MASK_INTERFMAGDIFF_THRESHOLD 0x00010000 |
Use when HWA_CommonConfig::thresholdMagDiffSw is valid
#define HWA_COMMONCONFIG_MASK_INTERFSUM_MAG 0x00020000 |
Use when HWA_CommonConfig::sumMagScale and HWA_CommonConfig::sumMagShift are valid
#define HWA_COMMONCONFIG_MASK_INTERFSUM_MAGDIFF 0x00040000 |
Use when HWA_CommonConfig::sumMagDiffScale and HWA_CommonConfig::sumMagDiffShift are valid
#define HWA_COMMONCONFIG_MASK_EGECOMRESS_KPARAM 0x000080000 |
Use when HWA_CommonConfig::EGEKparam is valid