Macros that define values for the output of CFAR block.
Value |CFAR_ADV_ | CFAR_OUT| I channel | Q channel | OUT_MODE | _MODE | | 0 | 0 | 00 | Noise average values for all cells | Cell under test 1 | 0 | 01 | Noise average values for all cells | Binary detection flag 2 | 0 | 10 | Peak Index | Surrounding noise value 3 | 0 | 11 | Peak Index | Cell under test value 4 | 1 | 01 | Input Array(I channel)And'ed with | Input Array (Q channel) And'ed | binary detection result flag | with binary detection result flag
Macros | |
#define | HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_CUT ((uint8_t)0U) |
#define | HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_DET_FLAG ((uint8_t)1U) |
#define | HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_NEIGHBOR_NOISE_VAL ((uint8_t)2U) |
#define | HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_CUT ((uint8_t)3U) |
#define HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_CUT ((uint8_t)0U) |
I channel=Noise average values for all cells; Q channel=Cell under test (CUT)
#define HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_DET_FLAG ((uint8_t)1U) |
I channel=Noise average values for all cells; Q channel=Binary detection flag
#define HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_NEIGHBOR_NOISE_VAL ((uint8_t)2U) |
I channel=Peak Index; Q channel=Surrounding noise value
#define HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_CUT ((uint8_t)3U) |
I channel=Peak Index; Q channel=Cell under test (CUT) Q channel = input Array (Q channel) And'ed with binary detection result