Macros that define values for the combination of CFAR operational mode (log, mag, mag sqr) and input samples type (real, complex)
Value | CFAR_LOG_MODE | CFAR_INP_MODE | CFAR_ABS_MODE | register bits | description |
0 | 1 | 1 | dont care | 1100 | input are real, log-magnitude samples and no operation is needed inside HWA |
1 | 1 | 0 | 3 | 0111 | input are complex samples and HWA should perform log-magnitude operation |
2 | 0 | 1 | dont care | 1000 | input are real, magnitude samples and no operation is needed inside HWA |
3 | 0 | 0 | 2 | 0010 | input are complex samples and HWA should perform magnitude operation |
4 | 0 | 1 | dont care | 1000 | input are real, magnitude-sqr samples and no operation is needed inside HWA |
5 | 0 | 0 | 0 | 0000 | input are complex samples and HWA should perform magnitude-sqr operation |
6 | 0 | 0 | 3 | 0110 | input are complex samples and HWA should perform log-magnitude with linear cfar operation |
◆ HWA_CFAR_OPER_MODE_LOG_INPUT_REAL
#define HWA_CFAR_OPER_MODE_LOG_INPUT_REAL 0U |
input are real samples in log scale and no operation is needed inside HWA
◆ HWA_CFAR_OPER_MODE_LOG_INPUT_COMPLEX
#define HWA_CFAR_OPER_MODE_LOG_INPUT_COMPLEX 1U |
input are complex samples and HWA should perform log-magnitude operation log cfar
◆ HWA_CFAR_OPER_MODE_MAG_INPUT_REAL
#define HWA_CFAR_OPER_MODE_MAG_INPUT_REAL 2U |
input are real, magnitude samples and no operation is needed inside HWA
◆ HWA_CFAR_OPER_MODE_MAG_INPUT_COMPLEX
#define HWA_CFAR_OPER_MODE_MAG_INPUT_COMPLEX 3U |
input are complex samples and HWA should perform magnitude operation
◆ HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_REAL
#define HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_REAL 4U |
input are real, magnitude-sqr samples and no operation is needed inside HWA
◆ HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_COMPLEX
#define HWA_CFAR_OPER_MODE_MAG_SQR_INPUT_COMPLEX 5U |
input are complex samples and HWA should perform magnitude-sqr operation