xWRL1432 MMWAVE-L-SDK  05.03.00

Introduction

Macros that define values for the ramType argument of HWA_configRam() function.

Macros

#define HWA_RAM_TYPE_WINDOW_RAM   ((uint8_t)0U)
 
#define HWA_RAM_TYPE_INTERNAL_RAM   ((uint8_t)1U)
 

Macro Definition Documentation

◆ HWA_RAM_TYPE_WINDOW_RAM

#define HWA_RAM_TYPE_WINDOW_RAM   ((uint8_t)0U)

WINDOW RAM for windowing operation

◆ HWA_RAM_TYPE_INTERNAL_RAM

#define HWA_RAM_TYPE_INTERNAL_RAM   ((uint8_t)1U)

Internal RAM for Vector Multiplication mode