Processor SDK Linux for AM62x
12_01_00_05_03
1. Overview
2. Release Specific
3. Foundational Components
4. How to Guides
4.1. Developer Notes
4.1.1. Moving Files to the Target System
4.1.2. SDK File System Optimization/Customization
4.1.3. How to Enable M.2-CC33x1 in Linux
4.1.4. How to flash eMMC and boot with eMMC Boot
4.1.5. How to flash eMMC and boot from eMMC UDA
4.1.6. How to Suspend to RAM (DeepSleep) on AM62x
4.1.7. How to enable MCAN in Linux
4.1.8. How to enable DT overlays in linux
4.1.9. How to playback audio over HDMI
4.1.10. How to enable Microtips LVDS Panel
4.1.11. How to Use K3Conf Tool
4.1.12. Real-Time Linux on TI SoCs
4.1.13. How to enable spread spectrum clocking for display subsystem
4.1.14. Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
4.1.15. How to check some device tree information from user-space of Linux?
4.1.16. How do I integrate a different version of open source software than what is packaged in Processor SDK Linux AM62x?
4.1.17. How to Guide for working with Software Bill of Materials (SBOM)
4.1.18. K3 resource partitioning tool
4.1.19. How to Setup and Debug using Lauterbach
4.1.20. Enabling and Parsing SYSFW Trace
4.1.21. Minimal Platform Development
4.2. Hardware EVM Setup
5. RTOS/NO-RTOS [MCU+ SDK]
6. Demo Applications
7. Supported Boards
8. Documentation Tarball
Processor SDK Linux for AM62x
4.
How to Guides
4.1.
Developer Notes
4.1.14.
Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
Edit on GitHub
4.1.14.
Unlocking Runtime Debug on a Secure Device (HS) via the Secure Access Point
Refer to
Secure Debug User Guide
available in the
System Firmware Documentation
.