11. Datasheet (Optiflow)

The performance measurements includes the following,

  1. FPS : Effective framerate at which the application runs

  2. Total time : Average time taken to process each frame, which includes pre-processing, inference and post-processing time

  3. Inference time : Average time taken to infer each frame

  4. CPU loading : Loading on different CPU cores present

  5. DDR BW : DDR read and write BW used

  6. HWA Loading : Loading on different Hardware accelerators present

Following are the latest performance numbers of the OpTIFlow demos:

11.1. Source : Video

Resolution : 1280x768
Encoding : h264

../../../_images/datasheet_optiflow_pipeline1.png

Fig. 11.1 GStreamer based data-flow pipeline with video file input source and display output

Model Name

A53 Load (%)

mcu1_0

C7x Load (%)

VISS (%)

LDC

BLNF

MSC_0 (%)

MSC_1 (%)

DOF

SDE

GPU

VISS (%)

LDC

BLNF

MSC_0 (%)

MSC_1 (%)

DOF

SDE

GPU

DDR Read BW (MB/s)

DDR Read Peak BW (MB/s)

DDR Write BW (MB/s)

DDR Write Peak BW (MB/s)

DDR Total BW (MB/s)

DDR Total Peak BW (MB/s)

temp_thermal_zone0(DDR)

temp_thermal_zone1(CPU)

temp_thermal_zone2(C7x)

FPS

ONR-CL-6360-regNetx-200mf

20.00

3.47

29.47

0.00

0.00

0.00

24.80

25.32

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

1169

1169

490

490

1659

1659

52.81

45.21

46.12

60

ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416

15.71

2.93

54.93

0.00

0.00

0.00

25.17

23.31

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

1560

1560

618

618

2178

2178

50.38

42.23

44.07

60

TFL-CL-0000-mobileNetV1-mlperf

19.39

3.45

26.05

0.00

0.00

0.00

25.12

25.61

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

1110

1110

486

486

1596

1596

52.59

45.66

46.79

60

TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320

13.13

3.16

81.96

0.00

0.00

0.00

25.15

23.56

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

1559

1559

617

617

2176

2176

52.81

44.30

46.12

60

11.2. Source : CSI Camera with VISS (imx219)

Capture Framerate : 30 fps
Resolution : 1920x1080
format : SRGGB8

../../../_images/datasheet_optiflow_pipeline2.png

Fig. 11.2 GStreamer based data-flow pipeline with IMX219 sensor, ISP and display

Model Name

A53 Load (%)

mcu1_0

C7x Load (%)

VISS (%)

LDC

BLNF

MSC_0 (%)

MSC_1 (%)

DOF

SDE

GPU

VISS (%)

LDC

BLNF

MSC_0 (%)

MSC_1 (%)

DOF

SDE

GPU

DDR Read BW (MB/s)

DDR Read Peak BW (MB/s)

DDR Write BW (MB/s)

DDR Write Peak BW (MB/s)

DDR Total BW (MB/s)

DDR Total Peak BW (MB/s)

temp_thermal_zone0(DDR)

temp_thermal_zone1(CPU)

temp_thermal_zone2(C7x)

FPS

ONR-CL-6360-regNetx-200mf

11.57

2.99

15.42

18.17

0.00

0.00

26.71

13.89

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

760

760

336

336

1096

1096

53.91

46.79

47.92

33

ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416

9.59

2.88

26.91

17.80

0.00

0.00

26.17

14.49

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

943

943

401

401

1344

1344

53.91

46.12

46.79

30

TFL-CL-0000-mobileNetV1-mlperf

9.26

2.98

12.99

17.73

0.00

0.00

26.05

13.18

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

704

704

326

326

1030

1030

53.03

46.12

47.47

30

TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320

7.56

2.90

40.47

17.86

0.00

0.00

26.26

13.94

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

0.00

941

941

399

399

1340

1340

53.91

47.02

47.02

30