12. Datasheet (TIOVX Apps)

The performance measurements includes the following,

  1. FPS : Effective framerate at which the application runs

  2. Total time : Average time taken to process each frame, which includes pre-processing, inference and post-processing time

  3. Inference time : Average time taken to infer each frame

  4. CPU loading : Loading on different CPU cores present

  5. DDR BW : DDR read and write BW used

  6. HWA Loading : Loading on different Hardware accelerators present

Following are the latest performance numbers of the edgeai-tiovx-apps:

12.1. Source : Video

Resolution : 1280x768
Encoding : h264

Model Name

MPU Load (%)

C7x_0 Load (%)

MSC0 Load (%)

MSC1 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

FPS

Inference time (ms)

ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416

9.82

54.55

52.47

24.12

1546

743

2289

60

8.985

TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320

7.28

82.35

49.82

23.77

1566

757

2323

60

13.618

ONR-CL-6360-regNetx-200mf

5.65

29.29

65.78

26.15

1081

592

1673

60

4.788

TFL-CL-0000-mobileNetV1-mlperf

8.58

26.08

65.46

26.14

1050

605

1655

60

4.251

12.2. Source : CSI Camera with VISS (imx219)

Capture Framerate : 30 fps
Resolution : 1920x1080
format : SRGGB8

Model Name

MPU Load (%)

C7x_0 Load (%)

VISS Load (%)

MSC0 Load (%)

MSC1 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

FPS

Inference time (ms)

ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416

3.20

27.01

17.32

38.67

14.86

934

436

1370

30

8.895

TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320

4.12

40.69

17.31

38.65

14.25

946

442

1388

30

13.434

ONR-CL-6360-regNetx-200mf

4.34

14.70

17.32

38.62

13.53

697

354

1051

30

4.803

TFL-CL-0000-mobileNetV1-mlperf

4.12

13.10

17.32

38.63

13.54

678

359

1037

30

4.269