2.5. Supported Platforms and Versions

Supported Host Operating Systems

The following operating systems have been validated to work with our SDK.

  • Linux SDK

Operating System

Version

Ubuntu

22.04 (64-bit)
  • RTOS SDK

Operating System

Version

Windows

7 (64-bit)

Ubuntu

14.04 (64-bit)
16.04 (64-bit)

Supported Platforms and EVMs

The following platforms and EVMs are supported with Processor SDK.

Platform

EVM

Tested Version

Document

Processor SDK Linux

Processor SDK RT Linux

Processor SDK RTOS

AM335x

AM335x EVM

1.6A

Hardware User’s Guide

X

X

X

AM335x SK

1.2

Hardware User’s Guide

X

X

X

BeagleBone Black

B6

Hardware User’s Guide

X

X

AM335x ICE

2.1A

Hardware User’s Guide Hardware Setup with CCS

X

X