4.4.1. AM64x GP EVM Hardware Setup
The AM64x General Purpose (GP) evaluation module (EVM) is a standalone platform for test and development to evaluate the functionality of the AM64x family of products and develop prototypes for a variety of applications. It is equipped with a Sitara AM6442 processor along with additional components to allow the user to make use of the various device interfaces including industrial Ethernet, standard Ethernet, peripheral component interconnect express (PCIe), fast serial interface (FSI) and others to easily create prototypes, onboard display, onboard current-measurement capabilities for power-conscious applications.
For Quick Start Quide click here.
For User Guide click here.
4.4.2. AM64x SK EVM Hardware Setup
The AM64x Starter Kit (SK) evaluation module (EVM) is a stand-alone test and development platform that is ideal for accelerating the prototype phase of your next design. The kit includes: wired and wireless connectivity, three expansion headers, multiple boot options and flexible debug capabilities.The starter kit is equipped with AM64x processor and an optimized feature-set to allow the user to create commercial and industrial solutions using Ethernet-based, USB, and serial wired interfaces, two Ethernet Ports for wired connectivity. Using standard serial protocols such as UART, I2C, and SPI, the starter kit can interface with a multitude of other devices, acting as a communications gateway.
For Quick Start Quide click here.
For User Guide click here.