2.1. Release Notes

2.1.1. Overview

The Processor Software Development Kit (Processor SDK) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing a scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

To simplify the user experience, Processor SDK Linux AM62Px installer provides everything needed as discussed below to create the embedded system from “scratch” :

  • Platform/board-support software and configuration files for Linux

  • U-Boot and Kernel sources and configuration files

  • An ARM cross-compiling toolchain as well as other host binaries and components

  • A Yocto/OE compliant filesystem and sources for example applications

  • A variety of scripts and Makefiles to automate certain tasks

  • Other components needed to build an embedded system that don’t fit neatly into one of the above buckets

  • Reference Examples, benchmarks

This release supports High Security - Field Securable (HS-FS) devices.

2.1.2. Licensing

Please refer to the software manifests, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page or in the installed directory as indicated below.

2.1.3. Release 11.02.08.02

Released on Dec 2025

2.1.3.1. What’s new

Processor SDK Linux AM62PX Release has following new features:

  • Fourth 2025 LTS Reference Release Including RT combined branch model

  • Supported AM62Px SR 1.2 with eMMC HS400 mode

  • Low Power Mode - Standby via CPUIdle

  • McSPI Turbo mode

  • LPDDR4 Temp read and update Refresh

  • Added support for McASP async mode: independent transmit (playback) and receive (capture) clocking

  • Important Bug Fixes on top of Processor SDK 11.01.16.13 Release.

  • Review Issue Tracker Section for the new fixes.

  • Negative edge panel support

Key Release References:

Component version:

  • Kernel 6.12.57

  • U-Boot 2025.01

  • Toolchain GCC 13.4

  • ATF 2.13+

  • OPTEE 4.7.0+

  • Graphics DDK 25.2

  • TIFS Firmware v11.02.05 (Click on the link for more information)

  • DM Firmware 11.02.00.11

  • Yocto scarthgap 5.0

2.1.4. Build Information

2.1.4.1. Arago (Yocto/OE)

Component

Branch Info

Tag Info

Config Info

U-Boot

ti-u-boot-2025.01

11.02.08

Build Config

TF-A

master

v2.13+

OPTEE

master

4.7.0+

k3-am62px

Linux Firmware

ti-linux-firmware

11.02.08

Linux Kernel

ti-linux-6.12.y

11.02.08

non-RT , RT

meta-ti

scarthgap

11.02.08

am62pxx-evm

meta-arago

scarthgap

11.02.08

meta-tisdk

scarthgap

11.02.08.02

2.1.4.2. Debian (Armbian)

Component

Branch Info

Tag Info

Config Info

U-Boot

ti-u-boot-2025.01

11.02.08

Build

ATF

master

v2.13+

Build

OPTEE

master

4.7.0+

Build

Linux Firmware

ti-linux-firmware

11.02.08

Git Clone

Linux Kernel

ti-linux-6.12.y

11.02.08

non-RT, RT

Armbian Build

2025.12-release

11.02.08.02

Board: SK-AM62P

2.1.5. Issues Tracker

Note

  • Release Specific Issues including details will be published through Software Incident Report (SIR) portal

  • Further Information can be found at SIR Portal

2.1.5.1. Errata Resolved

Record ID

Title

EXT_EP-12128

USB2 PHY locks up due to short suspend

EXT_EP-12124

BCDMA: RX Channel can lockup in certain scenarios

EXT_EP-12114

MMCSD: HS200 and SDR104 Command Timeout Window Too Small

EXT_EP-12294

MMCHS: eMMC HS400 tDCD timing marginal to JEDEC spec

2.1.5.2. Issues Resolved

Record ID

Title

EXT_EP-13128

AM62P: DSS OLDI: DSS1 OLDI reg value incorrect in DT

EXT_EP-13129

cpsw: probe failed if CONFIG_DEBUG_FS is disabled

EXT_EP-12969

am62p: u-boot abort with 2GB DDR

EXT_EP-13135

Linux SDK docs: inconsistent TF-A git repo URL’s

EXT_EP-12970

AM6x - Sitara Socs MCASP and BCDMA issue

EXT_EP-12226

Backport board: ti: common: Kconfig: add CMD_CACHE into TI U-Boot Tree

EXT_EP-13160

Need PTPv1 support / fixes on AM62x family along with PTPv2

EXT_EP-13139

am62p main_pmx0 taking JPEG Encoder interrupt

EXT_EP-12825

AM62P DFU log:dwc3-am62 usb@f900000: unable to get ti,syscon-phy-pll-refclk regmap

EXT_EP-12792

CSI-2 Rx driver shall support frame width that is not 16-byte-aligned

EXT_EP-12972

RPMsg zerocopy example: CMA allocation is broken

EXT_SITMPUSW-174

UDMA: HC/UHC channel allocation fails due to RM config mismatch with CSL defines

EXT_EP-13164

CSI fails to stream due to DMA

EXT_EP-13165

Improper Timestamp Handling in Wave5 driver

EXT_EP-13168

RT Linux: NULL pointer dereference Kernel Oops in RT-Linux

EXT_EP-12747

Codec: Wave5: Improve Decoder Performance and Fix SError Crash on Fluster test

EXT_EP-12783

AM62P: OSPI boot failure

EXT_EP-13147

padconfig: ST_EN bit not preserved

EXT_EP-13173

AM62P: Need to enable touch input in DTS for DSI

2.1.5.3. Issues Open

Record ID

Title

EXT_EP-13152

AM62A/AM62P: Gstreamer V4L2allocator CMA leak.

EXT_EP-13131

MMCSD: PHY DLL frequency is setting incorrectly for any clock < 200MHz

EXT_SITMPUSW-275

Debian SDK: support for graphics user mode libraries

EXT_EP-13144

Job_ready false reporting ready state too frequently in Wave5 driver