2.4. Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK Linux AM62PX.

2.4.1. Processor SDK Linux AM62PX 11.xx Releases

2.4.1.1. Processor SDK 11.02.08.02

  • This is the fourth reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.13+

  • OPTEE 4.7.0+

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Px SR1.1, SR1.2 (HS-FS, HS-SE) : SK-AM62P

2.4.1.2. Processor SDK 11.01.16.13

  • This is the third reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.13+

  • OPTEE 4.7.0+

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Px SR1.1, SR1.2 (HS-FS, HS-SE) : SK-AM62P

2.4.1.3. Processor SDK 11.01.05.03

  • This is the second reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.13+

  • OPTEE 4.6.0

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Px SR1.0, SR1.1 (HS-FS, HS-SE) : SK-AM62P

2.4.1.4. Processor SDK 11.00.09.04

  • This is the first reference release on the 2025 LTS stream with 6.12 Kernel, 2025.01 U-Boot and Yocto Scarthgap/5.0

  • ATF 2.12+

  • OPTEE 4.5.0

  • Yocto Scarthgap/5.0

  • Platforms Supported : AM62Px SR1.0, SR1.1 (HS-FS, HS-SE) : SK-AM62P