2.5. Supported Platforms and Versions¶
Supported Host Operating Systems
The following operating systems have been validated to work with our SDK.
Linux SDK
Operating System |
Version
|
Ubuntu |
22.04 (64-bit)
|
RTOS SDK
Operating System |
Version
|
Windows |
7 (64-bit)
|
Ubuntu |
14.04 (64-bit)
16.04 (64-bit)
|
Supported Platforms and EVMs
The following platforms and EVMs are supported with Processor SDK.
Platform |
EVM |
Tested Version |
Document |
Processor SDK Linux |
Processor SDK RT Linux |
Processor SDK RTOS |
1.6A |
X |
X |
X |
|||
1.2 |
X |
X |
X |
|||
B6 |
X |
X |
||||
2.1A |
X |
X |