3.1. eMMC Partition LayoutΒΆ
The AM62x board eMMC partition for Android binaries is shown in below table
Partition Name | Flash Media | Images to flash |
---|---|---|
bootloader | eMMC | bootloader.img (tispl.bin + u-boot.img) |
tiboot3 | eMMC | tiboot3.bin |
misc | eMMC | No image to flash |
boot_a | eMMC | boot.img (Kernel Image + dtbs) |
boot_b | eMMC | boot.img slot b |
vendor_boot_a | eMMC | vendor_boot.img (vendor modules, vendor ramdisk) |
vendor_boot_b | eMMC | vendor_boot.img slot b |
init_boot_a | eMMC | init_boot.img (generic init ramdisk) |
init_boot_b | eMMC | init_boot.img slot b |
dtbo_a | eMMC | dtbo.img or dtbo-unsigned.img (list of overlays) |
dtbo_b | eMMC | dtbo.img or dtbo-unsigned.img |
vbmeta_a | eMMC | vbmeta.img ( With AVB feature or user images) |
vbmeta_b | eMMC | vbmeta.img slot b |
super | eMMC | super.img |
metadata | eMMC | No image to flash |
persist | eMMC | persist.img ( Used for OP-TEE secure storage ) |
userdata | eMMC | userdata.img |