3.4. Android on SD Card¶
This application note contains steps to use SD Card instead of eMMC.
3.4.1. Build U-Boot with this changes¶
3.4.1.1. Download sources¶
Follow this link to download bootloader sources.
Apply this patch in U-Boot source code:
diff --git a/configs/am62x_android_a53.config b/configs/am62x_android_a53.config index fc949f65d7fe..d50952557192 100644 --- a/configs/am62x_android_a53.config +++ b/configs/am62x_android_a53.config @@ -5,7 +5,7 @@ CONFIG_USB_FUNCTION_FASTBOOT=y CONFIG_FASTBOOT_BUF_ADDR=0xC0000000 CONFIG_FASTBOOT_BUF_SIZE=0x2F000000 CONFIG_FASTBOOT_FLASH=y -CONFIG_FASTBOOT_FLASH_MMC_DEV=0 +CONFIG_FASTBOOT_FLASH_MMC_DEV=1 CONFIG_FASTBOOT_CMD_OEM_FORMAT=y # Enable Android boot flow CONFIG_SYS_MALLOC_LEN=0x08000000
3.4.1.2. Build U-Boot¶
Follow this link to build U-Boot.
Rebuild U-Boot then copy u-boot.img
in Android build system environment : vendor/ti/am62x/bootloader/am62-sk
3.4.1.3. Build Android¶
Follow this link to build Android image.
Go in your Android environment then rebuild with TARGET_SDCARD_BOOT=true
build args:
cd ${YOUR_PATH}/ti-aosp-14
source build/envsetup.sh
lunch <BUILD_TARGET>
m TARGET_SDCARD_BOOT=true
3.4.1.4. Flashing SD Card¶
Warning
Minimal size for SD card is 16GB
Change the boot mode DIP switches to SD card boot mode:
Boot mode DIP switch: SW1: 11000010 SW2: 01000000
Go in out directory in android environment and launch this command:
# If you are using binaries built locally cd out/target/product/am62x sudo ./flashall.sh --board="am62x-sk" --sdcard="/dev/sdX"
flashall.sh script print in your console instruction to do
Note
Replace X in /dev/sdX/
by letter corresponding to your SD card