BiSS is an open-source digital interface for sensors and actuators. BiSS stands for bidirectional serial synchronous. The BiSS interface was introduced by iC-Haus GmbH as an open-source protocol in 2002. BiSS-C mode is the continuous mode in which the BiSS-C interface master reads out the position data cyclically. Control communication is available for the master to send commands to the encoders and to read and write the encoder local registers. The BiSS interface is used in position-control applications. The interface enables a complete closed-loop position control system by providing the real-time position feedback to the master to control the motor.
BiSS Safety is a profile definition for BiSS that has been certified by TÜV Rheinland for safety-critical applications up to SIL3 according to IEC61508:2010. BiSS Safety uses the concept of a "Black Channel" transmission and specifies the data channel contents in order to ensure failure mode detection as defined in IEC61784-3 using redundant position words, different CRC polynomials and a sign-of-life counter. BiSS Safety is fully compatible with BiSS and all of its features including line delay compensation, processing times. BiSS Safety is implemented by assuming 2 encoders connected in daisy chain one will send CPW and another one will send SPW. Daisy chaining is also possible on top of safety (2 encoders dedicated safety - one for CPW and another one for SPW) up to 3 encoders per channel.
| Clock Source | Interface Speed | ||||
|---|---|---|---|---|---|
| 1 MHz | 2 MHz | 5 MHz | 8 MHz | 10 MHz | |
| PRU UART Clock (192 MHz) | 8x | 8x | Not tested | 8x | Not tested |
| PRU Core Clock (200 MHz) | Not tested | Not tested | 8x | Not tested | 4x |
In general, peripherals or features not mentioned as part of "Features Supported" section are not supported in this release, including the below
SysConfig can be used to configure things mentioned below:
| Configuration | PRU Core | Memory Usage | IEP Usage | Other Peripheral Usage | Description |
|---|---|---|---|---|---|
| Single Channel Mode | PRUx | DMEM: 264 Bytes IMEM: 3080 Bytes | IEP0: CMP0 and CMP3 | INTC Signal host interrupt 2 is used to trigger a R5 interrupt | IEP, CMP events and INTC signal are used only in periodic continuous mode. |
BISS-C Protocol Design explains the design in detail.