Go to the source code of this file.
Data Structures | |
| struct | tisci_msg_version_req |
| Notification message to indicate the DMSC is available. More... | |
| struct | tisci_msg_version_resp |
| TISCI_MSG_VERSION request to provide version info about currently running firmware. More... | |
| struct | tisci_msg_boot_notification_req |
| Notification message to indicate the DMSC is available. More... | |
| struct | tisci_msg_boot_notification_resp |
| Response to notification message about firmware availability. More... | |
| struct | tisci_msg_board_config_rm_req |
| TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Management configuration structure. More... | |
| struct | tisci_msg_board_config_rm_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_RM. More... | |
| struct | tisci_msg_board_config_resasg_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_RESASG. More... | |
| struct | tisci_msg_board_config_req |
| TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure. More... | |
| struct | tisci_msg_board_config_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG. More... | |
| struct | tisci_msg_board_config_security_req |
| TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg security configuration structure. More... | |
| struct | tisci_msg_board_config_security_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_SECURITY. More... | |
| struct | tisci_msg_board_config_pm_req |
| TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Management configuration structure. More... | |
| struct | tisci_msg_board_config_pm_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_PM. More... | |
| struct | tisci_query_msmc_req |
| TISCI_MSG_QUERY_MSMC request to provide currently available MSMC memory if present in the SoC. More... | |
| struct | tisci_query_msmc_resp |
| TISCI_MSG_QUERY_MSMC request response providing currently available MSMC memory if present in the SoC. More... | |
| struct | tisci_get_trace_config_req |
| TISCI_MSG_GET_TRACE_CONFIG request to get the debug trace config from base board config. More... | |
| struct | tisci_get_trace_config_resp |
| TISCI_MSG_GET_TRACE_CONFIG request response providing the debug config from base board config. More... | |
| struct | tisci_query_fw_caps_req |
| TISCI_MSG_QUERY_FW_CAPS request to provide the firmware/SOC capabilities. More... | |
| struct | tisci_query_fw_caps_resp |
| TISCI_MSG_QUERY_FW_CAPS request response providing currently available SOC/firmware capabilities. More... | |
Macros | |
| #define | TISCI_MSG_FLAG_FW_CAP_GENERIC_CAP TISCI_BIT(0) |
| This file contains: More... | |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_DEEP_SLEEP TISCI_BIT(1) |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_MCU_ONLY TISCI_BIT(2) |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_STANDBY TISCI_BIT(3) |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_PARTIAL_IO_ON TISCI_BIT(4) |
Functions | |
| struct tisci_msg_version_req | __attribute__ ((__packed__)) |
Variables | |
| struct tisci_header | hdr |
| char | str [32] |
| uint16_t | version |
| uint8_t | abi_major |
| uint8_t | abi_minor |
| uint8_t | sub_version |
| uint8_t | patch_version |
| uint32_t | extboot_status |
| uint32_t | tisci_boardcfg_rmp_low |
| uint32_t | tisci_boardcfg_rmp_high |
| uint16_t | tisci_boardcfg_rm_size |
| devgrp_t | tisci_boardcfg_rm_devgrp |
| uint32_t | tisci_boardcfgp_low |
| uint32_t | tisci_boardcfgp_high |
| uint16_t | tisci_boardcfg_size |
| devgrp_t | tisci_boardcfg_devgrp |
| uint32_t | tisci_boardcfg_securityp_low |
| uint32_t | tisci_boardcfg_securityp_high |
| uint16_t | tisci_boardcfg_security_size |
| devgrp_t | tisci_boardcfg_security_devgrp |
| uint32_t | tisci_boardcfg_pmp_low |
| uint32_t | tisci_boardcfg_pmp_high |
| uint16_t | tisci_boardcfg_pm_size |
| devgrp_t | tisci_boardcfg_pm_devgrp |
| uint32_t | msmc_start_low |
| uint32_t | msmc_start_high |
| uint32_t | msmc_end_low |
| uint32_t | msmc_end_high |
| uint16_t | trace_dst_enables |
| uint16_t | trace_src_enables |
| uint64_t | fw_caps |
| struct tisci_header hdr |
| char str[32] |
| uint16_t version |
| uint8_t abi_major |
| uint8_t abi_minor |
| uint8_t sub_version |
| uint8_t patch_version |
| uint32_t extboot_status |
| uint32_t tisci_boardcfg_rmp_low |
| uint32_t tisci_boardcfg_rmp_high |
| uint16_t tisci_boardcfg_rm_size |
| devgrp_t tisci_boardcfg_rm_devgrp |
| uint32_t tisci_boardcfgp_low |
| uint32_t tisci_boardcfgp_high |
| uint16_t tisci_boardcfg_size |
| devgrp_t tisci_boardcfg_devgrp |
| uint32_t tisci_boardcfg_securityp_low |
| uint32_t tisci_boardcfg_securityp_high |
| uint16_t tisci_boardcfg_security_size |
| devgrp_t tisci_boardcfg_security_devgrp |
| uint32_t tisci_boardcfg_pmp_low |
| uint32_t tisci_boardcfg_pmp_high |
| uint16_t tisci_boardcfg_pm_size |
| devgrp_t tisci_boardcfg_pm_devgrp |
| uint32_t msmc_start_low |
| uint32_t msmc_start_high |
| uint32_t msmc_end_low |
| uint32_t msmc_end_high |
| uint16_t trace_dst_enables |
| uint16_t trace_src_enables |
| uint64_t fw_caps |