DMSC controls the power management, security and resource management of the device.
Data Structures | |
| struct | tisci_msg_version_req |
| Notification message to indicate the DMSC is available. More... | |
| struct | tisci_msg_version_resp |
| TISCI_MSG_VERSION request to provide version info about currently running firmware. More... | |
| struct | tisci_msg_boot_notification_req |
| Notification message to indicate the DMSC is available. More... | |
| struct | tisci_msg_boot_notification_resp |
| Response to notification message about firmware availability. More... | |
| struct | tisci_msg_board_config_rm_req |
| TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Management configuration structure. More... | |
| struct | tisci_msg_board_config_rm_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_RM. More... | |
| struct | tisci_msg_board_config_resasg_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_RESASG. More... | |
| struct | tisci_msg_board_config_req |
| TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure. More... | |
| struct | tisci_msg_board_config_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG. More... | |
| struct | tisci_msg_board_config_security_req |
| TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg security configuration structure. More... | |
| struct | tisci_msg_board_config_security_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_SECURITY. More... | |
| struct | tisci_msg_board_config_pm_req |
| TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Management configuration structure. More... | |
| struct | tisci_msg_board_config_pm_resp |
| Empty response for TISCI_MSG_BOARD_CONFIG_PM. More... | |
| struct | tisci_query_msmc_req |
| TISCI_MSG_QUERY_MSMC request to provide currently available MSMC memory if present in the SoC. More... | |
| struct | tisci_query_msmc_resp |
| TISCI_MSG_QUERY_MSMC request response providing currently available MSMC memory if present in the SoC. More... | |
| struct | tisci_get_trace_config_req |
| TISCI_MSG_GET_TRACE_CONFIG request to get the debug trace config from base board config. More... | |
| struct | tisci_get_trace_config_resp |
| TISCI_MSG_GET_TRACE_CONFIG request response providing the debug config from base board config. More... | |
| struct | tisci_query_fw_caps_req |
| TISCI_MSG_QUERY_FW_CAPS request to provide the firmware/SOC capabilities. More... | |
| struct | tisci_query_fw_caps_resp |
| TISCI_MSG_QUERY_FW_CAPS request response providing currently available SOC/firmware capabilities. More... | |
Functions | |
| struct tisci_msg_version_req | __attribute__ ((__packed__)) |
Macros | |
| #define | TISCI_MSG_FLAG_FW_CAP_GENERIC_CAP TISCI_BIT(0) |
| This file contains: More... | |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_DEEP_SLEEP TISCI_BIT(1) |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_MCU_ONLY TISCI_BIT(2) |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_STANDBY TISCI_BIT(3) |
| #define | TISCI_MSG_FLAG_FW_CAP_LPM_PARTIAL_IO_ON TISCI_BIT(4) |
| #define TISCI_MSG_FLAG_FW_CAP_GENERIC_CAP TISCI_BIT(0) |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware
TISCI Data structures for core messages Bit fields of TISCI_MSG_QUERY_FW_CAPS message
| #define TISCI_MSG_FLAG_FW_CAP_LPM_DEEP_SLEEP TISCI_BIT(1) |
| #define TISCI_MSG_FLAG_FW_CAP_LPM_MCU_ONLY TISCI_BIT(2) |
| #define TISCI_MSG_FLAG_FW_CAP_LPM_STANDBY TISCI_BIT(3) |
| #define TISCI_MSG_FLAG_FW_CAP_LPM_PARTIAL_IO_ON TISCI_BIT(4) |
| struct tisci_msg_version_req __attribute__ | ( | (__packed__) | ) |