Data Fields | |
uint32_t | enc_status [NUM_ENCODERS_MAX] |
uint32_t | enc_cmd [NUM_ENCODERS_MAX] |
uint32_t | enc_addr [NUM_ENCODERS_MAX] |
uint32_t enc_info::enc_status[NUM_ENCODERS_MAX] |
Encoder status
uint32_t enc_info::enc_cmd[NUM_ENCODERS_MAX] |
Command acknowledge by encoder
uint32_t enc_info::enc_addr[NUM_ENCODERS_MAX] |
Encoder address acknowledged by the encoder