AM243x Motor Control SDK  09.02.00
userParams_Handle Struct Reference

Detailed Description

Defines a structure for the user parameters.

Data Fields

float32_t dcBus_nominal_V
 voltage, V More...
 
int_least16_t numIsrTicksPerCtrlTick
 
int_least16_t numIsrTicksPerEstTick
 
int_least16_t numIsrTicksPerTrajTick
 
int_least16_t numCtrlTicksPerCurrentTick
 
int_least16_t numCtrlTicksPerSpeedTick
 
uint_least8_t numCurrentSensors
 
uint_least8_t numVoltageSensors
 
float32_t systemFreq_MHz
 frequency, MHz More...
 
float32_t pwmPeriod_usec
 (PWM) period, usec More...
 
float32_t voltage_sf
 for the system More...
 
float32_t current_sf
 for the system More...
 
float32_t dcBusPole_rps
 DC bus filter, rad/sec. More...
 
float32_t speedPole_rps
 speed control filter, rad/sec More...
 
float32_t voltageFilterPole_rps
 pole location, rad/sec More...
 
float32_t maxVsMag_pu
 in per units More...
 
MOTOR_Type_e motor_type
 Defines the motor type. More...
 
uint16_t motor_numPolePairs
 for the motor More...
 
uint16_t motor_numEncSlots
 
float32_t motor_ratedFlux_Wb
 motor, Wb More...
 
float32_t motor_Rr_Ohm
 resistance, Ohm More...
 
float32_t motor_Rs_Ohm
 resistance, Ohm More...
 
float32_t motor_Ls_d_H
 inductance, H More...
 
float32_t motor_Ls_q_H
 inductance, H More...
 
float32_t maxCurrent_A
 A. More...
 
float32_t IdRated_A
 value, A More...
 
float32_t Vd_sf
 
float32_t maxVsMag_V
 magnitude, V More...
 
float32_t BWc_rps
 current controllers, rad/sec More...
 
float32_t BWdelta
 maximize phase margin More...
 
float32_t Kctrl_Wb_p_kgm2
 constant, Wb/(kg*m^2) More...
 
float32_t angleDelayed_sf_sec
 
float32_t fluxExcFreq_Hz
 frequency, Hz More...
 
float32_t ctrlFreq_Hz
 Hz. More...
 
float32_t estFreq_Hz
 Hz. More...
 
float32_t RoverL_excFreq_Hz
 frequency, Hz More...
 
float32_t trajFreq_Hz
 Hz. More...
 
float32_t ctrlPeriod_sec
 period, sec More...
 
float32_t maxAccel_Hzps
 for the speed profiles, Hz/sec More...
 
float32_t maxCurrent_resEst_A
 for resistance estimation, A More...
 
float32_t maxCurrent_indEst_A
 for inductance estimation, A More...
 
float32_t maxCurrentDelta_A
 for Id current trajectory More...
 
float32_t maxCurrentDelta_pw_A
 
float32_t IdRated_delta_A
 value, A More...
 
float32_t forceAngleFreq_Hz
 frequency, Hz More...
 
float32_t forceAngleAccel_Hzps
 Defines the forced angle. More...
 
float32_t indEst_speedMaxFraction
 
float32_t IdRatedFraction_indEst
 
float32_t pwGain
 computing Id reference More...
 
float32_t Kp_min_VpA
 the current controller, V/A More...
 
float32_t Kp_max_VpA
 the current controller, V/A More...
 
float32_t RoverL_Kp_sf
 during R/L, pu More...
 
float32_t RoverL_min_rps
 value allowed, rad/sec More...
 
float32_t RoverL_max_rps
 value allowed, rad/sec More...
 
float32_t oneOverDcBus_min_invV
 1/dcBus value allowed, 1/V More...
 
float32_t oneOverDcBus_max_invV
 1/dcBus value allowed, 1/V More...
 
float32_t Ls_d_H
 
float32_t Ls_q_H
 
float32_t Ls_coarseDelta_H
 
float32_t Ls_fineDelta_H
 
float32_t Ls_min_H
 inductance value allowed, H More...
 
float32_t Ls_max_H
 inductance value allowed, H More...
 
float32_t Rr_Ohm
 resistance value, Ohm More...
 
float32_t Rr_coarseDelta_Ohm
 
float32_t Rr_fineDelta_Ohm
 
float32_t Rr_min_Ohm
 resistance value allowed, Ohm More...
 
float32_t Rr_max_Ohm
 resistance value allowed, Ohm More...
 
float32_t Rs_Ohm
 resistance value, Ohm More...
 
float32_t Rs_coarseDelta_Ohm
 
float32_t Rs_fineDelta_Ohm
 
float32_t Rs_min_Ohm
 resistance value allowed, Ohm More...
 
float32_t Rs_max_Ohm
 resistance value allowed, Ohm More...
 
float32_t RsOnLine_DeltaInc_Ohm
 
float32_t RsOnLine_DeltaDec_Ohm
 
float32_t RsOnLine_min_Ohm
 resistance value allowed, Ohm More...
 
float32_t RsOnLine_max_Ohm
 resistance value allowed, Ohm More...
 
float32_t RsOnLine_angleDelta_rad
 
float32_t RsOnLine_pole_rps
 
bool flag_bypassMotorId
 
float32_t freqNearZeroSpeedLimit_Hz
 
float32_t directionPole_rps
 
float32_t directionPole_2_rps
 
float32_t fluxPole_rps
 
float32_t RoverLPole_rps
 
float32_t estKappa
 
float32_t flux_Wb
 
float32_t flux_min_Wb
 
float32_t flux_max_Wb
 
float32_t oneOverFlux_min_sf
 
float32_t oneOverFlux_max_sf
 
float32_t Dir_fe_min_Hz
 
float32_t Dir_fe_max_Hz
 
float32_t maxFrequency_Hz
 

Field Documentation

◆ dcBus_nominal_V

float32_t userParams_Handle::dcBus_nominal_V

voltage, V

Defines the nominal DC bus

◆ numIsrTicksPerCtrlTick

int_least16_t userParams_Handle::numIsrTicksPerCtrlTick

Defines the number of Interrupt Service Routine (ISR) clock ticks per controller clock tick

◆ numIsrTicksPerEstTick

int_least16_t userParams_Handle::numIsrTicksPerEstTick

Defines the number of Interrupt Service Routine (ISR) clock ticks per controller clock tick

◆ numIsrTicksPerTrajTick

int_least16_t userParams_Handle::numIsrTicksPerTrajTick

Defines the number of Interrupt Service Routine (ISR) clock ticks per controller clock tick

◆ numCtrlTicksPerCurrentTick

int_least16_t userParams_Handle::numCtrlTicksPerCurrentTick

Defines the number of controller clock ticks per current controller clock tick

◆ numCtrlTicksPerSpeedTick

int_least16_t userParams_Handle::numCtrlTicksPerSpeedTick

Defines the number of controller clock ticks per speed controller clock tick

◆ numCurrentSensors

uint_least8_t userParams_Handle::numCurrentSensors

Defines the number of current sensors

◆ numVoltageSensors

uint_least8_t userParams_Handle::numVoltageSensors

Defines the number of voltage sensors

◆ systemFreq_MHz

float32_t userParams_Handle::systemFreq_MHz

frequency, MHz

Defines the system clock

◆ pwmPeriod_usec

float32_t userParams_Handle::pwmPeriod_usec

(PWM) period, usec

Defines the Pulse Width Modulation

◆ voltage_sf

float32_t userParams_Handle::voltage_sf

for the system

Defines the voltage scale factor

◆ current_sf

float32_t userParams_Handle::current_sf

for the system

Defines the current scale factor

◆ dcBusPole_rps

float32_t userParams_Handle::dcBusPole_rps

DC bus filter, rad/sec.

Defines the pole location for the

◆ speedPole_rps

float32_t userParams_Handle::speedPole_rps

speed control filter, rad/sec

Defines the pole location for the

◆ voltageFilterPole_rps

float32_t userParams_Handle::voltageFilterPole_rps

pole location, rad/sec

Defines the analog voltage filter

◆ maxVsMag_pu

float32_t userParams_Handle::maxVsMag_pu

in per units

Defines the maximum Vs magnitude

◆ motor_type

MOTOR_Type_e userParams_Handle::motor_type

Defines the motor type.

◆ motor_numPolePairs

uint16_t userParams_Handle::motor_numPolePairs

for the motor

Defines the number of pole pairs

◆ motor_numEncSlots

uint16_t userParams_Handle::motor_numEncSlots

Defines the number of encoder slots if quadrature encoder is connected

◆ motor_ratedFlux_Wb

float32_t userParams_Handle::motor_ratedFlux_Wb

motor, Wb

Defines the rated flux of the

◆ motor_Rr_Ohm

float32_t userParams_Handle::motor_Rr_Ohm

resistance, Ohm

Defines the direct rotor

◆ motor_Rs_Ohm

float32_t userParams_Handle::motor_Rs_Ohm

resistance, Ohm

Defines the alpha stator

◆ motor_Ls_d_H

float32_t userParams_Handle::motor_Ls_d_H

inductance, H

Defines the direct stator

◆ motor_Ls_q_H

float32_t userParams_Handle::motor_Ls_q_H

inductance, H

Defines the quadrature stator

◆ maxCurrent_A

float32_t userParams_Handle::maxCurrent_A

A.

Defines the maximum current value,

◆ IdRated_A

float32_t userParams_Handle::IdRated_A

value, A

Defines the Id rated current

◆ Vd_sf

float32_t userParams_Handle::Vd_sf

Defines the Vd scale factor to prevent a Vd only component for the Vdq vector

◆ maxVsMag_V

float32_t userParams_Handle::maxVsMag_V

magnitude, V

Defines the maximum stator voltage

◆ BWc_rps

float32_t userParams_Handle::BWc_rps

current controllers, rad/sec

Defines the bandwidth of the

◆ BWdelta

float32_t userParams_Handle::BWdelta

maximize phase margin

Defines the bandwidth scaling to

◆ Kctrl_Wb_p_kgm2

float32_t userParams_Handle::Kctrl_Wb_p_kgm2

constant, Wb/(kg*m^2)

Defines the speed controller

◆ angleDelayed_sf_sec

float32_t userParams_Handle::angleDelayed_sf_sec

Defines the scale factor for computing the angle considering system delay, sec

◆ fluxExcFreq_Hz

float32_t userParams_Handle::fluxExcFreq_Hz

frequency, Hz

Defines the flux excitation

◆ ctrlFreq_Hz

float32_t userParams_Handle::ctrlFreq_Hz

Hz.

Defines the controller frequency,

◆ estFreq_Hz

float32_t userParams_Handle::estFreq_Hz

Hz.

Defines the estimator frequency,

◆ RoverL_excFreq_Hz

float32_t userParams_Handle::RoverL_excFreq_Hz

frequency, Hz

Defines the R/L excitation

◆ trajFreq_Hz

float32_t userParams_Handle::trajFreq_Hz

Hz.

Defines the trajectory frequency,

◆ ctrlPeriod_sec

float32_t userParams_Handle::ctrlPeriod_sec

period, sec

Defines the controller execution

◆ maxAccel_Hzps

float32_t userParams_Handle::maxAccel_Hzps

for the speed profiles, Hz/sec

Defines the maximum acceleration

◆ maxCurrent_resEst_A

float32_t userParams_Handle::maxCurrent_resEst_A

for resistance estimation, A

Defines the maximum current value

◆ maxCurrent_indEst_A

float32_t userParams_Handle::maxCurrent_indEst_A

for inductance estimation, A

Defines the maximum current value

◆ maxCurrentDelta_A

float32_t userParams_Handle::maxCurrentDelta_A

for Id current trajectory

Defines the maximum current delta

◆ maxCurrentDelta_pw_A

float32_t userParams_Handle::maxCurrentDelta_pw_A

Defines the maximum current delta for Id current trajectory during power warp mode

◆ IdRated_delta_A

float32_t userParams_Handle::IdRated_delta_A

value, A

Defines the Id rated delta current

◆ forceAngleFreq_Hz

float32_t userParams_Handle::forceAngleFreq_Hz

frequency, Hz

Defines the forced angle

◆ forceAngleAccel_Hzps

float32_t userParams_Handle::forceAngleAccel_Hzps

Defines the forced angle.

◆ indEst_speedMaxFraction

float32_t userParams_Handle::indEst_speedMaxFraction

Defines the fraction of SpeedMax to use during inductance estimation

◆ IdRatedFraction_indEst

float32_t userParams_Handle::IdRatedFraction_indEst

Defines the fraction of Id rated current to use during inductance estimation

◆ pwGain

float32_t userParams_Handle::pwGain

computing Id reference

Defines the power warp gain for

◆ Kp_min_VpA

float32_t userParams_Handle::Kp_min_VpA

the current controller, V/A

Defines the minimum Kp value for

◆ Kp_max_VpA

float32_t userParams_Handle::Kp_max_VpA

the current controller, V/A

Defines the maximum Kp value for

◆ RoverL_Kp_sf

float32_t userParams_Handle::RoverL_Kp_sf

during R/L, pu

Defines the Kp scale factor used

◆ RoverL_min_rps

float32_t userParams_Handle::RoverL_min_rps

value allowed, rad/sec

Defines the minimum estimated R/L

◆ RoverL_max_rps

float32_t userParams_Handle::RoverL_max_rps

value allowed, rad/sec

Defines the maximum estimated R/L

◆ oneOverDcBus_min_invV

float32_t userParams_Handle::oneOverDcBus_min_invV

1/dcBus value allowed, 1/V

Defines the minimum estimated

◆ oneOverDcBus_max_invV

float32_t userParams_Handle::oneOverDcBus_max_invV

1/dcBus value allowed, 1/V

Defines the maximum estimated

◆ Ls_d_H

float32_t userParams_Handle::Ls_d_H

Defines the default stator inductance in the direct direction, H

◆ Ls_q_H

float32_t userParams_Handle::Ls_q_H

Defines the default stator inductance in the quadrature direction, H

◆ Ls_coarseDelta_H

float32_t userParams_Handle::Ls_coarseDelta_H

Defines the delta inductance value during the coarse stator inductance estimation, H

◆ Ls_fineDelta_H

float32_t userParams_Handle::Ls_fineDelta_H

Defines the delta inductance value during the fine stator inductance estimation, H

◆ Ls_min_H

float32_t userParams_Handle::Ls_min_H

inductance value allowed, H

Defines the minimum stator

◆ Ls_max_H

float32_t userParams_Handle::Ls_max_H

inductance value allowed, H

Defines the maximum stator

◆ Rr_Ohm

float32_t userParams_Handle::Rr_Ohm

resistance value, Ohm

Defines the default rotor

◆ Rr_coarseDelta_Ohm

float32_t userParams_Handle::Rr_coarseDelta_Ohm

Defines the delta resistance value during coarse rotor resistance estimation, Ohm

◆ Rr_fineDelta_Ohm

float32_t userParams_Handle::Rr_fineDelta_Ohm

Defines the delta resistance value during fine rotor resistance estimation, Ohm

◆ Rr_min_Ohm

float32_t userParams_Handle::Rr_min_Ohm

resistance value allowed, Ohm

Defines the minimum rotor

◆ Rr_max_Ohm

float32_t userParams_Handle::Rr_max_Ohm

resistance value allowed, Ohm

Defines the maximum rotor

◆ Rs_Ohm

float32_t userParams_Handle::Rs_Ohm

resistance value, Ohm

Defines the default stator

◆ Rs_coarseDelta_Ohm

float32_t userParams_Handle::Rs_coarseDelta_Ohm

Defines the delta resistance value during coarse stator resistance estimation, Ohm

◆ Rs_fineDelta_Ohm

float32_t userParams_Handle::Rs_fineDelta_Ohm

Defines the delta resistance value during fine stator resistance estimation, Ohm

◆ Rs_min_Ohm

float32_t userParams_Handle::Rs_min_Ohm

resistance value allowed, Ohm

Defines the minimum stator

◆ Rs_max_Ohm

float32_t userParams_Handle::Rs_max_Ohm

resistance value allowed, Ohm

Defines the maximum stator

◆ RsOnLine_DeltaInc_Ohm

float32_t userParams_Handle::RsOnLine_DeltaInc_Ohm

Defines the delta resistance increment value during online stator resistance estimation, Ohm

◆ RsOnLine_DeltaDec_Ohm

float32_t userParams_Handle::RsOnLine_DeltaDec_Ohm

Defines the delta resistance decrement value during online stator resistance estimation, Ohm

◆ RsOnLine_min_Ohm

float32_t userParams_Handle::RsOnLine_min_Ohm

resistance value allowed, Ohm

Defines the minimum online stator

◆ RsOnLine_max_Ohm

float32_t userParams_Handle::RsOnLine_max_Ohm

resistance value allowed, Ohm

Defines the maximum online stator

◆ RsOnLine_angleDelta_rad

float32_t userParams_Handle::RsOnLine_angleDelta_rad

Defines the delta angle value during online stator resistance estimation, rad

◆ RsOnLine_pole_rps

float32_t userParams_Handle::RsOnLine_pole_rps

Defines the filter pole for online stator resistance estimation, rad/sec

◆ flag_bypassMotorId

bool userParams_Handle::flag_bypassMotorId

A flag to bypass motor identification and use the motor parameters

◆ freqNearZeroSpeedLimit_Hz

float32_t userParams_Handle::freqNearZeroSpeedLimit_Hz
  1. Defines the low speed limit for frequency estimation, Hz

◆ directionPole_rps

float32_t userParams_Handle::directionPole_rps
  1. Defines the pole location for the direction filter, rad/sec

◆ directionPole_2_rps

float32_t userParams_Handle::directionPole_2_rps
  1. Defines the second pole for the direction filter, rad/sec

◆ fluxPole_rps

float32_t userParams_Handle::fluxPole_rps
  1. Defines the pole location for the flux estimation, rad/sec

◆ RoverLPole_rps

float32_t userParams_Handle::RoverLPole_rps
  1. Defines the pole location for the R/L estimation, rad/sec

◆ estKappa

float32_t userParams_Handle::estKappa
  1. Defines the convergence factor for the estimator

◆ flux_Wb

float32_t userParams_Handle::flux_Wb
  1. Defines the default flux value, Wb

◆ flux_min_Wb

float32_t userParams_Handle::flux_min_Wb
  1. Defines the minimum flux value allowed, Wb

◆ flux_max_Wb

float32_t userParams_Handle::flux_max_Wb
  1. Defines the maximum flux value allowed, Wb

◆ oneOverFlux_min_sf

float32_t userParams_Handle::oneOverFlux_min_sf
  1. Defines the scale factor for the minimum 1/flux value allowed

◆ oneOverFlux_max_sf

float32_t userParams_Handle::oneOverFlux_max_sf
  1. Defines the scale factor for the maximum 1/flux value allowed

◆ Dir_fe_min_Hz

float32_t userParams_Handle::Dir_fe_min_Hz
  1. Defines the minimum electrical frequency to still use direction estimation, V/Hz

◆ Dir_fe_max_Hz

float32_t userParams_Handle::Dir_fe_max_Hz
  1. Defines the maximum electrical frequency to still use direction estimation, V/Hz

◆ maxFrequency_Hz

float32_t userParams_Handle::maxFrequency_Hz

Defines the maximum frequency value, Hz