AM243x Motor Control SDK  09.02.00
SDFM_ThresholdParms Struct Reference

Detailed Description

Structure defining SDFM thresholds parametrs.

High, Low & zero cross thresholds for sdfm channel

Data Fields

volatile uint32_t high_threshold
 
volatile uint32_t low_threshold
 
volatile uint8_t highThStatus
 
volatile uint8_t lowThStatus
 
volatile uint8_t zeroCrossEn
 
volatile uint8_t zeroCrossThstatus
 
volatile uint32_t zeroCrossTh
 

Field Documentation

◆ high_threshold

volatile uint32_t SDFM_ThresholdParms::high_threshold

< High threshold value Low threshold value

◆ low_threshold

volatile uint32_t SDFM_ThresholdParms::low_threshold

High Threshold status

◆ highThStatus

volatile uint8_t SDFM_ThresholdParms::highThStatus

High Threshold status

◆ lowThStatus

volatile uint8_t SDFM_ThresholdParms::lowThStatus

Zero cross enable bit

◆ zeroCrossEn

volatile uint8_t SDFM_ThresholdParms::zeroCrossEn

Zero cross Threshold status

◆ zeroCrossThstatus

volatile uint8_t SDFM_ThresholdParms::zeroCrossThstatus

Zero Cross Threshold

◆ zeroCrossTh

volatile uint32_t SDFM_ThresholdParms::zeroCrossTh