Structure defining SDFM interface.
Firmware configuration, control, data and trigger interface exposed through PRU
Data Fields | |
PRUICSS_Handle | gPruIcssHandle |
PRUICSS_PWM_Handle | gPruPwmHandle |
uint8_t | pruId |
uint32_t | sdfmClock |
uint32_t | iepClock |
uint32_t | pruCoreClk |
uint8_t | iepInc |
SDFM_Interface * | pSdfmInterface |
SDFM_SampleOutInterface * | sampleOutputInterface |
void * | pruicssCfg |
void * | pruicssIep |
void * | pruicssEcap |
PRUICSS_Handle SDFM::gPruIcssHandle |
< PRU ID
PRUICSS_PWM_Handle SDFM::gPruPwmHandle |
uint8_t SDFM::pruId |
uint32_t SDFM::sdfmClock |
uint32_t SDFM::iepClock |
uint32_t SDFM::pruCoreClk |
uint8_t SDFM::iepInc |
SDFM_Interface* SDFM::pSdfmInterface |
SDFM_SampleOutInterface* SDFM::sampleOutputInterface |
void* SDFM::pruicssCfg |
void* SDFM::pruicssIep |
void* SDFM::pruicssEcap |