Data Fields | |
SDFM_Ctrl | sdfm_ctrl |
SDFM_CfgIep | sdfm_cfg_iep_ptr |
SDFM_CfgSdClk | sd_clk |
SDFM_ChCtrl | sdfm_ch_ctrl |
SDFM_Cfg | sdfm_cfg_ptr [NUM_CH_SUPPORTED_PER_AXIS] |
SDFM_CfgTrigger | sdfm_cfg_trigger |
volatile uint32_t | sampleBufferBaseAdd |
volatile uint64_t | firmwareVersion |
SDFM_Ctrl SDFM_Interface::sdfm_ctrl |
< control interface
iep configuration interface
SDFM_CfgIep SDFM_Interface::sdfm_cfg_iep_ptr |
SD modulator clock, eCAP PWM period register value
SDFM_CfgSdClk SDFM_Interface::sd_clk |
channel control interface
SDFM_ChCtrl SDFM_Interface::sdfm_ch_ctrl |
sdfm channel configuration interface pointer
SDFM_Cfg SDFM_Interface::sdfm_cfg_ptr[NUM_CH_SUPPORTED_PER_AXIS] |
SDFM_CfgTrigger SDFM_Interface::sdfm_cfg_trigger |
host output sample buffer base address
volatile uint32_t SDFM_Interface::sampleBufferBaseAdd |
firmware version
volatile uint64_t SDFM_Interface::firmwareVersion |