Structure defining SDFM base address and values to toggle GPIO pins.
Used to toggle the gpio based on different threshold conditions
Data Fields | |
volatile uint32_t | write_val |
volatile uint32_t | set_val_addr |
volatile uint32_t | clr_val_addr |
volatile uint32_t SDFM_GpioParams::write_val |
volatile uint32_t SDFM_GpioParams::set_val_addr |
volatile uint32_t SDFM_GpioParams::clr_val_addr |