AM243x Motor Control SDK  09.02.00
HDSL_Config Struct Reference

Data Fields

PRUICSS_Handle icssgHandle
 
uint32_t icssCore
 
uint32_t * baseMemAddr
 
HDSL_InterfacehdslInterface
 
uint32_t multi_turn
 
uint32_t res
 
uint64_t mask
 

Field Documentation

◆ icssgHandle

PRUICSS_Handle HDSL_Config::icssgHandle

PRUICSS_Handle for icssg0 or icssg1 instance

◆ icssCore

uint32_t HDSL_Config::icssCore

PRUICSS core identifier Check PRUICSS_PRU0 and check other available macros

◆ baseMemAddr

uint32_t* HDSL_Config::baseMemAddr

◆ hdslInterface

HDSL_Interface* HDSL_Config::hdslInterface

< Base Memory Address for HDSL channel configuration HDSL master memory interface structure

◆ multi_turn

uint32_t HDSL_Config::multi_turn

HDSL --—

◆ res

uint32_t HDSL_Config::res

HDSL --—

◆ mask

uint64_t HDSL_Config::mask

HDSL --—