Structure defining SDFM thresholds parametrs.
High, Low & zero cross thresholds for sdfm channel
Data Fields | |
volatile uint32_t | high_threshold |
volatile uint32_t | low_threshold |
volatile uint8_t | highThStatus |
volatile uint8_t | lowThStatus |
volatile uint8_t | zeroCrossEn |
volatile uint8_t | zeroCrossThstatus |
volatile uint32_t | zeroCrossTh |
volatile uint32_t SDFM_ThresholdParms::high_threshold |
< High threshold value Low threshold value
volatile uint32_t SDFM_ThresholdParms::low_threshold |
High Threshold status
volatile uint8_t SDFM_ThresholdParms::highThStatus |
High Threshold status
volatile uint8_t SDFM_ThresholdParms::lowThStatus |
Zero cross enable bit
volatile uint8_t SDFM_ThresholdParms::zeroCrossEn |
Zero cross Threshold status
volatile uint8_t SDFM_ThresholdParms::zeroCrossThstatus |
Zero Cross Threshold
volatile uint32_t SDFM_ThresholdParms::zeroCrossTh |