Structure defining SDFM channel control fields.
Used by driver to enable / disable individual SD
channels.
Data Fields | |
volatile uint32_t | sdfm_ch_id |
volatile uint16_t | enable_comparator |
volatile uint16_t | output_data_format |
volatile uint16_t | reserved1 |
volatile uint16_t | reserved2 |
volatile uint32_t SDFM_ChCtrl::sdfm_ch_id |
< stores the channel ids for different selected channel bit-field to enable comparators for individual SDFM channels, BitN:ChN, non-zero to enable
volatile uint16_t SDFM_ChCtrl::enable_comparator |
bit-field to set the output data format for individual SDFM channels, BitN:ChN
volatile uint16_t SDFM_ChCtrl::output_data_format |
reserved
volatile uint16_t SDFM_ChCtrl::reserved1 |
reserved
volatile uint16_t SDFM_ChCtrl::reserved2 |