AM243x Motor Control SDK  09.00.00
SDFM Struct Reference

Detailed Description

Structure defining SDFM interface.

Firmware configuration, control, data and trigger interface exposed through PRU

Data Fields

uint8_t pru_id
 
uint32_t sdfm_clock
 
uint32_t iep_clock
 
uint8_t iep_inc
 
SDFM_Interfacep_sdfm_interface
 

Field Documentation

◆ pru_id

uint8_t SDFM::pru_id

< PRU ID

◆ sdfm_clock

uint32_t SDFM::sdfm_clock

◆ iep_clock

uint32_t SDFM::iep_clock

◆ iep_inc

uint8_t SDFM::iep_inc

◆ p_sdfm_interface

SDFM_Interface* SDFM::p_sdfm_interface