Structure defining SDFM triggered mode trigger times.
Firmware trigger fields exposed through PRU data
memory - used by driver to start sampling and
generate optional output event after receiving
input trigger
Data Fields | |
volatile uint16_t | en_double_nc_sampling |
volatile uint32_t | first_samp_trig_time |
volatile uint32_t | second_samp_trig_time |
volatile uint32_t | nc_prd_iep_cnt |
volatile uint16_t SDFM_CfgTrigger::en_double_nc_sampling |
< bit-field for enable double update First sample starting point
volatile uint32_t SDFM_CfgTrigger::first_samp_trig_time |
Second sample starting point
volatile uint32_t SDFM_CfgTrigger::second_samp_trig_time |
IEP0 counts in normal current sampling period
volatile uint32_t SDFM_CfgTrigger::nc_prd_iep_cnt |