SMI Callbacks. Must be initialized via IOLM_SMI_vInit. More...
#include <IOLM_SMI.h>
Data Fields | |
IOLM_SMI_CBStdInd | cbStdInd |
Callback for Std messages. | |
IOLM_SMI_CBGenericCnf | cbGenericCnf |
Callback for IOLM_SMI_vGenericReq. | |
IOLM_SMI_CBMasterIdentificationCnf | cbMasterIdentificationCnf |
Callback for IOLM_SMI_vMasterIdentificationReq. | |
IOLM_SMI_CBLoadMasterIdentification | cbLoadMasterIdentification |
Callback for IOLM_SMI_CBLoadMasterIdentification. | |
IOLM_SMI_CBPortConfigurationCnf | cbPortConfigurationCnf |
Callback for IOLM_SMI_vPortConfigurationReq. | |
IOLM_SMI_CBReadbackPortConfigurationCnf | cbReadbackPortConfigurationCnf |
Callback for IOLM_SMI_vReadbackPortConfigurationReq. | |
IOLM_SMI_CBPortStatusCnf | cbPortStatusCnf |
Callback for IOLM_SMI_vPortStatusReq. | |
IOLM_SMI_CBDSBackupToParServCnf | cbDSBackupToParServCnf |
Callback for IOLM_SMI_vDSBackupToParServReq. | |
IOLM_SMI_CBDSBackupFromParServCnf | cbDSBackupFromParServCnf |
Callback for IOLM_SMI_vDSBackupFromParServReq. | |
IOLM_SMI_CBDeviceWriteCnf | cbDeviceWriteCnf |
Callback for IOLM_SMI_vDeviceWriteReq. | |
IOLM_SMI_CBDeviceReadCnf | cbDeviceReadCnf |
Callback for IOLM_SMI_vDeviceReadReq. | |
IOLM_SMI_CBDeviceEventInd | cbDeviceEventInd |
Callback for Device Events. | |
IOLM_SMI_CBPortEventInd | cbPortEventInd |
Callback for Port Events. | |
IOLM_SMI_CBPDInCnf | cbPDInCnf |
Callback for IOLM_SMI_vPDInReq if a single port was read. | |
IOLM_SMI_CBPDOutCnf | cbPDOutCnf |
Callback for IOLM_SMI_vPDOutReq if a single port was updated. | |
IOLM_SMI_CBPDInOutCnf | cbPDInOutCnf |
Callback for IOLM_SMI_vPDInOutReq. | |
IOLM_SMI_CBPDInIQCnf | cbPDInIQCnf |
Callback for IOLM_SMI_vPDInIQReq. | |
IOLM_SMI_CBPDOutIQCnf | cbPDOutIQCnf |
Callback for IOLM_SMI_vPDOutIQReq. | |
IOLM_SMI_CBPDReadbackOutIQCnf | cbPDReadbackOutIQCnf |
Callback for IOLM_SMI_vPDReadbackOutIQReq. | |
IOLM_SMI_CBMasterConfigurationCnf | cbMasterConfigurationCnf |
Callback for IOLM_SMI_vMasterConfigurationReq. | |
IOLM_SMI_CBLoadNVCfg | cbLoadNvCfg |
Callback for loading non volatile configuration . | |
IOLM_SMI_CBSaveNVCfg | cbSaveNvCfg |
Callback for saving non volatile configuration. | |
IOLM_SMI_CBSMIExt | cbALPDCycle |
Callback for ArgBlock free. | |
IOLM_SMI_CBSMIExt | cbFwUpdate |
Callback for firmware update. | |
IOLM_SMI_CBSMIExt | cbSettings |
Callback for settings. | |
IOLM_SMI_CBSMIExt | cbChipInfo |
Callback for chip info. | |
IOLM_SMI_CBSMIExt | cbResetDefaults |
Callback for reboot. | |
SMI Callbacks. Must be initialized via IOLM_SMI_vInit.
Callbacks from the SMI API to the user application. Must be initialized via IOLM_SMI_vInit before running the user application and stack Mainloops.
IOLM_SMI_CBSMIExt IOLM_SMI_SCallbacks::cbALPDCycle |
Callback for ArgBlock free.
Callback to inform about new PDCycle trigger.