AM243x INDUSTRIAL COMMUNICATIONS SDK  09.00.00
hsrPrp_red_defs.h File Reference

Introduction

Contains standard definitions for Node types.

Copyright (C) 2021 Texas Instruments Incorporated

Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:

Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.

Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.

Neither the name of Texas Instruments Incorporated nor the names of its contributors may be used to endorse or promote products derived from this software without specific prior written permission.

THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.

Go to the source code of this file.

Macros

#define IEC62439_CONST_REM_NODE_TYPE_DANP   (0)
 
#define IEC62439_CONST_REM_NODE_TYPE_REDBOXP   (1)
 
#define IEC62439_CONST_REM_NODE_TYPE_VDANP   (2)
 
#define IEC62439_CONST_REM_NODE_TYPE_DANH   (3)
 
#define IEC62439_CONST_REM_NODE_TYPE_REDBOXH   (4)
 
#define IEC62439_CONST_REM_NODE_TYPE_VDANH   (5)
 
#define IEC62439_CONST_REM_NODE_TYPE_SAN   (6)
 
#define IEC62439_CONST_DUPLICATE_ACCEPT   (1)
 
#define IEC62439_CONST_DUPLICATE_DISCARD   (2)
 
#define IEC62439_CONST_TRANSPARENT_RECEPTION_REMOVE_RCT   (1)
 
#define IEC62439_CONST_TRANSPARENT_RECEPTION_PASS_RCT   (2)
 

Macro Definition Documentation

◆ IEC62439_CONST_REM_NODE_TYPE_DANP

#define IEC62439_CONST_REM_NODE_TYPE_DANP   (0)

◆ IEC62439_CONST_REM_NODE_TYPE_REDBOXP

#define IEC62439_CONST_REM_NODE_TYPE_REDBOXP   (1)

◆ IEC62439_CONST_REM_NODE_TYPE_VDANP

#define IEC62439_CONST_REM_NODE_TYPE_VDANP   (2)

◆ IEC62439_CONST_REM_NODE_TYPE_DANH

#define IEC62439_CONST_REM_NODE_TYPE_DANH   (3)

◆ IEC62439_CONST_REM_NODE_TYPE_REDBOXH

#define IEC62439_CONST_REM_NODE_TYPE_REDBOXH   (4)

◆ IEC62439_CONST_REM_NODE_TYPE_VDANH

#define IEC62439_CONST_REM_NODE_TYPE_VDANH   (5)

◆ IEC62439_CONST_REM_NODE_TYPE_SAN

#define IEC62439_CONST_REM_NODE_TYPE_SAN   (6)

◆ IEC62439_CONST_DUPLICATE_ACCEPT

#define IEC62439_CONST_DUPLICATE_ACCEPT   (1)

◆ IEC62439_CONST_DUPLICATE_DISCARD

#define IEC62439_CONST_DUPLICATE_DISCARD   (2)

◆ IEC62439_CONST_TRANSPARENT_RECEPTION_REMOVE_RCT

#define IEC62439_CONST_TRANSPARENT_RECEPTION_REMOVE_RCT   (1)

◆ IEC62439_CONST_TRANSPARENT_RECEPTION_PASS_RCT

#define IEC62439_CONST_TRANSPARENT_RECEPTION_PASS_RCT   (2)