AM243x INDUSTRIAL COMMUNICATIONS SDK
09.00.00
hsrPrp_red_defs.h
Go to the documentation of this file.
1
39
#ifndef RED_DEFS_H_
40
#define RED_DEFS_H_
41
42
#ifdef __cplusplus
43
extern
"C"
44
{
45
#endif
46
47
48
/* ========================================================================== */
49
/* Macros & Typedefs */
50
/* ========================================================================== */
51
52
#define IEC62439_CONST_REM_NODE_TYPE_DANP (0)
53
#define IEC62439_CONST_REM_NODE_TYPE_REDBOXP (1)
54
#define IEC62439_CONST_REM_NODE_TYPE_VDANP (2)
55
#define IEC62439_CONST_REM_NODE_TYPE_DANH (3)
56
#define IEC62439_CONST_REM_NODE_TYPE_REDBOXH (4)
57
#define IEC62439_CONST_REM_NODE_TYPE_VDANH (5)
58
#define IEC62439_CONST_REM_NODE_TYPE_SAN (6)
59
60
#define IEC62439_CONST_DUPLICATE_ACCEPT (1)
61
#define IEC62439_CONST_DUPLICATE_DISCARD (2)
62
63
#define IEC62439_CONST_TRANSPARENT_RECEPTION_REMOVE_RCT (1)
64
#define IEC62439_CONST_TRANSPARENT_RECEPTION_PASS_RCT (2)
65
66
67
#ifdef __cplusplus
68
}
69
#endif
70
71
#endif
/* RED_DEFS_H_ */
source
industrial_comms
hsr_prp
icss_fwhal
hsrPrp_red_defs.h
generated by
1.8.20