4.2. PRU ICSS EthernetIP Release Notes¶
4.2.1. Overview¶
The PRU-ICSS Ethernet/IP package provides the foundation that facilitate application software development for Ethernet/IP Adapter on TI Sitara Embedded Processors with PRU-ICSS HW IP.
4.2.2. Licensing¶
Please refer to the software manifest, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page or in the installed directory. The directory structure is shown in the user guide here
4.2.3. Standard Compliance¶
Compliant to ODVA EtherNet IP Comformance Tests 15
4.2.4. Documentation¶
- EtherNet IP Datasheet: Data sheet contains information about the capabilities of the solution, certification information (if applicable), memory and pin mux information. It can be found in the ‘docs’ folder in the installation directory. The directory structure is shown in the user guide here
- Software Manifest: Provides license information on software included in the package. The manifest can be found on the SDK download page or in the installed directory. The directory structure is shown in the user guide here
- EVM Quick Start Guide: Provides information on hardware setup and running the demonstration application that is loaded on flash. This document is provided as part of the EVM kit.
4.2.4.1. Release 01.00.03¶
Released November 2018
PRU-ICSS Ethernet/IP package download link : https://www.ti.com/tool/PRU-ICSS-INDUSTRIAL-SW
4.2.4.1.1. What’s New¶
- Adding PTP support for K2G
- Multicast filtering for host traffic
- Compliance to Conformance Test Suite v15
- Bug Fixes
4.2.4.1.2. Features supported¶
- Ethernet/IP Capabilities
- Explicit Messaging and Implicit Messaging
- UCMM
- Class 1 and Class 3 Connection
- Object classes supported
- Identity Object
- Message Router Object
- Assembly Object
- Connection Manager Object
- Ethernet Link Object
- TCP/IP Interface Object
- QOS Object
- Device Level Ring Object
- Supported Connections
- Exclusive Owner Connection
- Input Only Connection
- Listen Only Connection
- Total CIP connections : 9
- IO Messaging : 6
- Explicit Messaging : 3
- PHY Configuration
- Duplex : Half/Full/Auto
- Speed : 10/100/Auto
- Device Configuration : EDS File
- QoS scheme : 3-bit VLAN PCP
- No of levels supported : 8
- Number of queues : 4. 2 QoS levels per queue
- Statistics
- Media counters supported per port
- Interface counters supported per port
- Conformance : CT 15 compliant
- Min RPI supported : 1ms
- Device Level Ring
- Beacon Based
- Min. beacon interval : 200 us
- Min. beacon timeout : 400 us
- Self configuring
- PTP/1588
- Supports Drives Profile : E2E clock.
- PTP over UDP
- Transparent Clock supported
- Ordinary Clock supported
- Single and Two step clock supported
- Learning/FDB : Yes
- 1024 entries per port
- Learning table on DDR
- Storm Prevention : Yes. Configurable per port
- Support for Multicast Filtering
- Supported on all SoCs
- Hash Table for faster lookup
- O(1) complexity
4.2.4.1.4. PRU-ICSS Firmware Revision¶
Platform | Build | Firmware Header Location |
---|---|---|
AM57x | 5.2.1 | protocols\ethernetip_adapter\firmware\v1.0 |
AM3/AM4/AMIC110 | 5.2.1 | protocols\ethernetip_adapter\firmware\v2.1 |
4.2.4.1.5. Fixed Issues¶
Record ID | Platform | Details |
---|---|---|
PINDSW-737 | AM57x | Cut through drop is observed in Ethernet/IP adapter application when packets of random sizes are sent at 960ns IPG |
PINDSW-741 | AM57x | Drop in cut through packets over IXIA traffic at Line rate |
PINDSW-1041 | AM57x | EtherNetIP not communicating at 10mbps on AM57xx |
PINDSW-1050 | Sitara, K2G | Statistics enhancements for dropped frames caused by overflow/collision |
PINDSW-1056 | AM57x | Am571x PRU-ICSS1 Port 2 not communicating in EIP |
PINDSW-1180 | Sitara, K2G | Statistics not counted properly for data on both ports |
PINDSW-1259 | Sitara, K2G | DLR Error: Didn’t receive valid Learning_Update Frame from DUT within 100 milliseconds |
PINDSW-1735 | AM57x | Sync0 output for AM57x board should align with start of second |
PINDSW-1742 | K2G | PTP sync disabled on K2G platform |
PINDSW-1745 | K2G | LinkISR doesnt update status properly when application starts with both ports up |
PINDSW-1781 | K2G | EIP application on K2G is crashing |
PINDSW-1791 | AM57x | Ring setup with 2 AM57x boards generates 2 ring faults overnight |
PINDSW-1794 | AM57x | AM571x application crashes when PRU-ICSS 1 is enabled |
PINDSW-1953 | AM57x | Bridge Delay correction not done correctly for 2-step Sync |
PINDSW-2069 | AM437x | No IP Taken after the Board does Type 0 Reset |
PINDSW-2141 | Sitara, K2G | DLR frames with VLAN tag stripped are not being processed correctly |
PINDSW-2163 | Sitara, K2G | Incorrect Source IP for PTP |
PINDSW-2356 | AM3, AM4 | Increased collisions and re-transmissions seen in 2.1.6 EIP firmware |
PINDSW-2513 | Sitara, K2G | Minimum IPG of 9600ns for 10Mbps is not maintained |
PINDSW-2640 | Sitara, K2G | Adding Ethernet/IP media counters |
PINDSW-2811 | Sitara, K2G | EIP PTP jitter is high as bridge delay not getting computed correctly |
4.2.4.1.6. Known Issues¶
This section contains the list of known Issues at the time of making the release.
Record ID | Platform | Details | Workaround |
---|---|---|---|
PINDSW-3032 | Sitara, K2G | Incorrect init of stack causing app to crash for EDITT 12.4 test case | Check for successful malloc of structure members |
4.2.4.2. Additional Notes¶
Details of key interface changes in the package from the previous release
NEW | OLD | Notes/Impact |
---|---|---|
PTP Design has significantly changed, uses standard Rx queues for synchronization | Old design required special interrupts for triggering synchronization | Migration guide and design changes are documented in PTP developer guide |