7 #ifndef __MSP430WARE_TIMER_B_H__
8 #define __MSP430WARE_TIMER_B_H__
10 #include "inc/hw_memmap.h"
12 #ifdef __MSP430_HAS_TxB7__
25 #include "inc/hw_memmap.h"
33 #define TIMER_B_THRESHOLD 50
370 #define TIMER_B_CLOCKSOURCE_DIVIDER_1 0x00
371 #define TIMER_B_CLOCKSOURCE_DIVIDER_2 0x08
372 #define TIMER_B_CLOCKSOURCE_DIVIDER_3 0x02
373 #define TIMER_B_CLOCKSOURCE_DIVIDER_4 0x10
374 #define TIMER_B_CLOCKSOURCE_DIVIDER_5 0x04
375 #define TIMER_B_CLOCKSOURCE_DIVIDER_6 0x05
376 #define TIMER_B_CLOCKSOURCE_DIVIDER_7 0x06
377 #define TIMER_B_CLOCKSOURCE_DIVIDER_8 0x18
378 #define TIMER_B_CLOCKSOURCE_DIVIDER_10 0x0C
379 #define TIMER_B_CLOCKSOURCE_DIVIDER_12 0x0D
380 #define TIMER_B_CLOCKSOURCE_DIVIDER_14 0x0E
381 #define TIMER_B_CLOCKSOURCE_DIVIDER_16 0x0F
382 #define TIMER_B_CLOCKSOURCE_DIVIDER_20 0x14
383 #define TIMER_B_CLOCKSOURCE_DIVIDER_24 0x15
384 #define TIMER_B_CLOCKSOURCE_DIVIDER_28 0x16
385 #define TIMER_B_CLOCKSOURCE_DIVIDER_32 0x17
386 #define TIMER_B_CLOCKSOURCE_DIVIDER_40 0x1C
387 #define TIMER_B_CLOCKSOURCE_DIVIDER_48 0x1D
388 #define TIMER_B_CLOCKSOURCE_DIVIDER_56 0x1E
389 #define TIMER_B_CLOCKSOURCE_DIVIDER_64 0x1F
397 #define TIMER_B_STOP_MODE MC_0
398 #define TIMER_B_UP_MODE MC_1
399 #define TIMER_B_CONTINUOUS_MODE MC_2
400 #define TIMER_B_UPDOWN_MODE MC_3
409 #define TIMER_B_DO_CLEAR TBCLR
410 #define TIMER_B_SKIP_CLEAR 0x00
419 #define TIMER_B_CLOCKSOURCE_EXTERNAL_TXCLK TBSSEL__TACLK
420 #define TIMER_B_CLOCKSOURCE_ACLK TBSSEL__ACLK
421 #define TIMER_B_CLOCKSOURCE_SMCLK TBSSEL__SMCLK
422 #define TIMER_B_CLOCKSOURCE_INVERTED_EXTERNAL_TXCLK TBSSEL__INCLK
431 #define TIMER_B_TBIE_INTERRUPT_ENABLE TBIE
432 #define TIMER_B_TBIE_INTERRUPT_DISABLE 0x00
440 #define TIMER_B_CCIE_CCR0_INTERRUPT_ENABLE CCIE
441 #define TIMER_B_CCIE_CCR0_INTERRUPT_DISABLE 0x00
449 #define TIMER_B_CAPTURECOMPARE_INTERRUPT_DISABLE 0x00
450 #define TIMER_B_CAPTURECOMPARE_INTERRUPT_ENABLE CCIE
458 #define TIMER_B_CAPTURE_INPUTSELECT_CCIxA CCIS_0
459 #define TIMER_B_CAPTURE_INPUTSELECT_CCIxB CCIS_1
460 #define TIMER_B_CAPTURE_INPUTSELECT_GND CCIS_2
461 #define TIMER_B_CAPTURE_INPUTSELECT_Vcc CCIS_3
470 #define TIMER_B_OUTPUTMODE_OUTBITVALUE OUTMOD_0
471 #define TIMER_B_OUTPUTMODE_SET OUTMOD_1
472 #define TIMER_B_OUTPUTMODE_TOGGLE_RESET OUTMOD_2
473 #define TIMER_B_OUTPUTMODE_SET_RESET OUTMOD_3
474 #define TIMER_B_OUTPUTMODE_TOGGLE OUTMOD_4
475 #define TIMER_B_OUTPUTMODE_RESET OUTMOD_5
476 #define TIMER_B_OUTPUTMODE_TOGGLE_SET OUTMOD_6
477 #define TIMER_B_OUTPUTMODE_RESET_SET OUTMOD_7
496 #define TIMER_B_CAPTURECOMPARE_REGISTER_0 0x02
497 #define TIMER_B_CAPTURECOMPARE_REGISTER_1 0x04
498 #define TIMER_B_CAPTURECOMPARE_REGISTER_2 0x06
499 #define TIMER_B_CAPTURECOMPARE_REGISTER_3 0x08
500 #define TIMER_B_CAPTURECOMPARE_REGISTER_4 0x0A
501 #define TIMER_B_CAPTURECOMPARE_REGISTER_5 0x0C
502 #define TIMER_B_CAPTURECOMPARE_REGISTER_6 0x0E
510 #define TIMER_B_CAPTUREMODE_NO_CAPTURE CM_0
511 #define TIMER_B_CAPTUREMODE_RISING_EDGE CM_1
512 #define TIMER_B_CAPTUREMODE_FALLING_EDGE CM_2
513 #define TIMER_B_CAPTUREMODE_RISING_AND_FALLING_EDGE CM_3
521 #define TIMER_B_CAPTURE_ASYNCHRONOUS 0x00
522 #define TIMER_B_CAPTURE_SYNCHRONOUS SCS
531 #define TIMER_B_CAPTURE_OVERFLOW COV
532 #define TIMER_B_CAPTURECOMPARE_INTERRUPT_FLAG CCIFG
540 #define TIMER_B_READ_SYNCHRONIZED_CAPTURECOMPAREINPUT SCCI
541 #define TIMER_B_READ_CAPTURE_COMPARE_INPUT CCI
550 #define TIMER_B_CAPTURECOMPARE_INPUT_HIGH 0x01
551 #define TIMER_B_CAPTURECOMPARE_INPUT_LOW 0x00
560 #define TIMER_B_OUTPUTMODE_OUTBITVALUE_HIGH OUT
561 #define TIMER_B_OUTPUTMODE_OUTBITVALUE_LOW 0x00
569 #define TIMER_B_COUNTER_16BIT CNTL_3
570 #define TIMER_B_COUNTER_12BIT CNTL_2
571 #define TIMER_B_COUNTER_10BIT CNTL_1
572 #define TIMER_B_COUNTER_8BIT CNTL_0
580 #define TIMER_B_GROUP_NONE TBCLGRP_0
581 #define TIMER_B_GROUP_CL12_CL23_CL56 TBCLGRP_1
582 #define TIMER_B_GROUP_CL123_CL456 TBCLGRP_2
583 #define TIMER_B_GROUP_ALL TBCLGRP_3
591 #define TIMER_B_LATCH_ON_WRITE_TO_TBxCCRn_COMPARE_REGISTER CLLD_0
592 #define TIMER_B_LATCH_WHEN_COUNTER_COUNTS_TO_0_IN_UP_OR_CONT_MODE CLLD_1
593 #define TIMER_B_LATCH_WHEN_COUNTER_COUNTS_TO_0_IN_UPDOWN_MODE CLLD_2
594 #define TIMER_B_LATCH_WHEN_COUNTER_COUNTS_TO_CURRENT_COMPARE_LATCH_VALUE CLLD_3
602 #define TIMER_B_INTERRUPT_NOT_PENDING 0x00
603 #define TIMER_B_INTERRUPT_PENDING 0x01
785 uint16_t captureCompareRegister);
810 uint16_t captureCompareRegister);
840 uint16_t captureCompareRegister,
883 uint16_t captureCompareRegister,
884 uint16_t
synchronized);
909 uint16_t captureCompareRegister);
932 uint16_t captureCompareRegister);
961 uint16_t captureCompareRegister,
962 uint8_t outputModeOutBitValue);
1016 uint16_t compareRegister,
1017 uint16_t compareValue);
1055 uint16_t captureCompareRegister);
1075 uint16_t counterLength);
1095 uint16_t groupLatch);
1126 uint16_t compareRegister,
1127 uint16_t compareLatchLoadEvent);
1155 #endif // __MSP430WARE_TIMER_B_H__
bool startTimer
Whether to start the timer immediately.
Definition: timer_b.h:155
void Timer_B_selectCounterLength(uint16_t baseAddress, uint16_t counterLength)
Selects Timer_B counter length.
Definition: timer_b.c:302
Used in the Timer_B_initContinuousMode() function as the param parameter.
Definition: timer_b.h:219
uint16_t clockSourceDivider
Definition: timer_b.h:134
void Timer_B_initContinuousMode(uint16_t baseAddress, Timer_B_initContinuousModeParam *param)
Configures Timer_B in continuous mode.
Definition: timer_b.c:28
void Timer_B_initUpDownMode(uint16_t baseAddress, Timer_B_initUpDownModeParam *param)
Configures Timer_B in up down mode.
Definition: timer_b.c:88
uint16_t timerInterruptEnable_TBIE
Definition: timer_b.h:142
uint16_t clockSource
Definition: timer_b.h:111
void Timer_B_initCompareLatchLoadEvent(uint16_t baseAddress, uint16_t compareRegister, uint16_t compareLatchLoadEvent)
Selects Compare Latch Load Event.
Definition: timer_b.c:317
uint8_t Timer_B_getOutputForOutputModeOutBitValue(uint16_t baseAddress, uint16_t captureCompareRegister)
Get output bit for output mode.
Definition: timer_b.c:219
uint16_t Timer_B_getCaptureCompareCount(uint16_t baseAddress, uint16_t captureCompareRegister)
Get current capturecompare count.
Definition: timer_b.c:232
void Timer_B_initCaptureMode(uint16_t baseAddress, Timer_B_initCaptureModeParam *param)
Initializes Capture Mode.
Definition: timer_b.c:122
void Timer_B_initCompareMode(uint16_t baseAddress, Timer_B_initCompareModeParam *param)
Initializes Compare Mode.
Definition: timer_b.c:145
void Timer_B_setOutputForOutputModeOutBitValue(uint16_t baseAddress, uint16_t captureCompareRegister, uint8_t outputModeOutBitValue)
Set output bit for output mode.
Definition: timer_b.c:240
uint16_t timerInterruptEnable_TBIE
Definition: timer_b.h:254
uint32_t Timer_B_getCaptureCompareInterruptStatus(uint16_t baseAddress, uint16_t captureCompareRegister, uint16_t mask)
Return capture compare interrupt status.
Definition: timer_b.c:192
Used in the Timer_B_initCaptureMode() function as the param parameter.
Definition: timer_b.h:164
uint16_t clockSource
Definition: timer_b.h:226
uint16_t timerPeriod
Selects the desired Timer_B period.
Definition: timer_b.h:72
void Timer_B_clearCaptureCompareInterrupt(uint16_t baseAddress, uint16_t captureCompareRegister)
Clears the capture-compare interrupt flag.
Definition: timer_b.c:295
Used in the Timer_B_initUpDownMode() function as the param parameter.
Definition: timer_b.h:271
uint16_t compareOutputMode
Definition: timer_b.h:357
uint16_t captureMode
Definition: timer_b.h:182
uint16_t timerClear
Definition: timer_b.h:319
uint16_t timerPeriod
Is the specified Timer_B period.
Definition: timer_b.h:303
void Timer_B_stop(uint16_t baseAddress)
Stops the Timer_B.
Definition: timer_b.c:277
void Timer_B_enableCaptureCompareInterrupt(uint16_t baseAddress, uint16_t captureCompareRegister)
Enable capture compare interrupt.
Definition: timer_b.c:178
uint16_t compareRegister
Definition: timer_b.h:83
uint16_t synchronizeCaptureSource
Definition: timer_b.h:194
uint16_t dutyCycle
Specifies the dutycycle for the generated waveform.
Definition: timer_b.h:96
void Timer_B_outputPWM(uint16_t baseAddress, Timer_B_outputPWMParam *param)
Generate a PWM with Timer_B running in up mode.
Definition: timer_b.c:249
uint16_t clockSourceDivider
Definition: timer_b.h:249
void Timer_B_setCompareValue(uint16_t baseAddress, uint16_t compareRegister, uint16_t compareValue)
Sets the value of the capture-compare register.
Definition: timer_b.c:282
uint16_t captureInterruptEnable
Definition: timer_b.h:199
uint16_t captureCompareInterruptEnable_CCR0_CCIE
Definition: timer_b.h:313
uint16_t captureCompareInterruptEnable_CCR0_CCIE
Definition: timer_b.h:147
bool startTimer
Whether to start the timer immediately.
Definition: timer_b.h:321
uint16_t compareValue
Is the count to be compared with in compare mode.
Definition: timer_b.h:359
void Timer_B_clear(uint16_t baseAddress)
Reset/Clear the Timer_B clock divider, count direction, count.
Definition: timer_b.c:200
uint16_t captureRegister
Definition: timer_b.h:175
uint16_t compareInterruptEnable
Definition: timer_b.h:346
Used in the Timer_B_initUpMode() function as the param parameter.
Definition: timer_b.h:104
uint32_t Timer_B_getInterruptStatus(uint16_t baseAddress)
Get Timer_B interrupt status.
Definition: timer_b.c:173
uint16_t timerPeriod
Definition: timer_b.h:137
uint16_t clockSource
Definition: timer_b.h:278
void Timer_B_selectLatchingGroup(uint16_t baseAddress, uint16_t groupLatch)
Selects Timer_B Latching Group.
Definition: timer_b.c:310
uint16_t Timer_B_getCounterValue(uint16_t baseAddress)
Reads the current timer count value.
Definition: timer_b.c:326
void Timer_B_disableCaptureCompareInterrupt(uint16_t baseAddress, uint16_t captureCompareRegister)
Disable capture compare interrupt.
Definition: timer_b.c:185
uint16_t compareOutputMode
Definition: timer_b.h:94
void Timer_B_startCounter(uint16_t baseAddress, uint16_t timerMode)
Starts Timer_B counter.
Definition: timer_b.c:21
Used in the Timer_B_outputPWM() function as the param parameter.
Definition: timer_b.h:40
uint16_t clockSource
Definition: timer_b.h:47
uint16_t captureInputSelect
Definition: timer_b.h:189
uint16_t compareRegister
Definition: timer_b.h:341
uint16_t timerClear
Definition: timer_b.h:153
void Timer_B_initUpMode(uint16_t baseAddress, Timer_B_initUpModeParam *param)
Configures Timer_B in up mode.
Definition: timer_b.c:54
uint16_t captureOutputMode
Definition: timer_b.h:210
uint16_t timerClear
Definition: timer_b.h:260
bool startTimer
Whether to start the timer immediately.
Definition: timer_b.h:262
void Timer_B_disableInterrupt(uint16_t baseAddress)
Disable Timer_B interrupt.
Definition: timer_b.c:168
Used in the Timer_B_initCompareMode() function as the param parameter.
Definition: timer_b.h:330
uint16_t clockSourceDivider
Definition: timer_b.h:301
uint16_t clockSourceDivider
Definition: timer_b.h:70
uint16_t timerInterruptEnable_TBIE
Definition: timer_b.h:308
void Timer_B_clearTimerInterrupt(uint16_t baseAddress)
Clears the Timer_B TBIFG interrupt flag.
Definition: timer_b.c:290
uint8_t Timer_B_getSynchronizedCaptureCompareInput(uint16_t baseAddress, uint16_t captureCompareRegister, uint16_t synchronized)
Get synchronized capturecompare input.
Definition: timer_b.c:206
void Timer_B_enableInterrupt(uint16_t baseAddress)
Enable Timer_B interrupt.
Definition: timer_b.c:163