Build date: 06222015
MSPWare is a collection of code examples, datasheets and other design resources for ALL MSP430 and MSP432 devices delivered in a convenient package - essentially everything developers need to become MSP experts!
There are two methods to install MSPWare:
If you have CCS 6.0 or later you can install MSPWare via the CCS App Center.
If CCS is not your primary IDE or want an offline installer on hand you can download the standalone installer.
MSPWare is a collection of MSP430 and MSP432 software and tools. One of the main components of MSPWare is Driver Library (DriverLib).
Why are there multiple driverlib folders within MSPWare?MSPWare contains many different software libraries and projects. Some of these components depend on a specific version of Driver Library. Each component ships the version of Driver Library they tested with to ensure that all software works for you out of the box.
Can I have multiple versions of MSPWare installed?Yes! MSPWare installations can exist alongside each other. You should only see the latest installed version within the TI Resource Explorer window of Code Composer Studio however.
How can I get support for MSPWare?Feel free to use the TI E2E forum to ask anything MSPWare related.
Title | Description | Size | |
---|---|---|---|
Code Composer Studio with MSP430ware | Recomended CCS Download | ||
![]() |
MSPWare_2_21_00_39_setup.exe | Standalone MSPWare 2.21.00.39 for Windows | 317228K |
![]() |
MSPWare_2_21_00_39_setup.run | Standalone MSPWare 2.21.00.39 for Linux | 423624K |
![]() |
MSPWare_2_21_00_39_setup.app.zip | Standalone MSPWare 2.21.00.39 for Mac OS X | 344104K |
MSP430 Driver Library | BSD Release of MSP430 Driver Library | ||
MSP432 Driver Library | BSD Release of MSP432 Driver Library | ||
MSPWare Documentation | |||
MSPWare Release Notes | |||
md5sum.txt | MD5 Checksums | 4K |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.