#include "stdint.h"
Go to the source code of this file.
Data Structures | |
struct | IEC60730_ADC_TEST_adcTest_Handle |
Macros | |
#define | EXTERNAL_REF 0 |
#define | INT_REF_1_5_V 1 |
#define | INT_REF_2_5_V 2 |
#define | INT_REF_2_0_V 3 |
Typedefs | |
typedef struct IEC60730_ADC_TEST_adcTest_Handle | IEC60730_ADC_TEST_adcTest_Handle |
Functions | |
uint8_t | IEC60730_ADC_TEST_testAdcInput (IEC60730_ADC_TEST_adcTest_Handle *adcTestHandle) |
#define EXTERNAL_REF 0 |
#define INT_REF_1_5_V 1 |
Referenced by IEC60730_ADC_TEST_testAdcInput().
#define INT_REF_2_5_V 2 |
Referenced by IEC60730_ADC_TEST_testAdcInput().
#define INT_REF_2_0_V 3 |
Referenced by IEC60730_ADC_TEST_testAdcInput().
typedef struct IEC60730_ADC_TEST_adcTest_Handle IEC60730_ADC_TEST_adcTest_Handle |