#include <IEC60730_adc_test.h>
Data Fields | |
int16_t | pinCount |
uint8_t | useInternalInput |
uint8_t | muxChannel |
int16_t IEC60730_ADC_TEST_adcTest_Handle::pinCount |
Referenced by IEC60730_ADC_TEST_testAdcInput().
uint8_t IEC60730_ADC_TEST_adcTest_Handle::useInternalInput |
Referenced by IEC60730_ADC_TEST_testAdcInput().
uint8_t IEC60730_ADC_TEST_adcTest_Handle::muxChannel |
Referenced by IEC60730_ADC_TEST_testAdcInput().