Build date: 06052017
MSP430Ware is a collection of code examples, datasheets and other design resources for ALL MSP430 devices delivered in a convenient package - essentially everything developers need to become MSP experts!
There are two methods to install MSP430Ware:
If you have CCS 6.0 or later you can install MSP430Ware via the CCS App Center.
If CCS is not your primary IDE or want an offline installer on hand you can download the standalone installer.
MSP430Ware is a collection of MSP430 software and tools. One of the main components of MSP430Ware is Driver Library (DriverLib).
Why are there multiple driverlib folders within MSP430Ware?MSP430Ware contains many different software libraries and projects. Some of these components depend on a specific version of Driver Library. Each component ships the version of Driver Library they tested with to ensure that all software works for you out of the box.
Can I have multiple versions of MSP430Ware installed?Yes! MSP430Ware installations can exist alongside each other. You should only see the latest installed version within the TI Resource Explorer window of Code Composer Studio however.
How can I get support for MSP430Ware?Feel free to use the TI E2E forum to ask anything MSP430Ware related.
| Title | Description | Size | |
|---|---|---|---|
| Code Composer Studio with MSP430Ware | Recomended CCS Download | ||
![]() |
MSP430Ware_3_80_00_06_setup.exe | Standalone MSP430Ware 3.80.00.06 for Windows | 446184K |
![]() |
MSP430Ware_3_80_00_06_setup.run | Standalone MSP430Ware 3.80.00.06 for Linux | 584692K |
![]() |
MSP430Ware_3_80_00_06_setup.app.zip | Standalone MSP430Ware 3.80.00.06 for Mac OS X | 428492K |
| MSP430 Driver Library | BSD Release of MSP430 Driver Library | ||
| MSP430Ware Documentation | |||
| MSP430Ware Release Notes | |||
| md5sum.txt | MD5 Checksums | 4K | |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.