MSP DSP Library
|
Parameter structure for the Q15 vector offset function. More...
#include <DSPLib_vector.h>
Data Fields | |
uint16_t | length |
Length of source and destination data, must be a multiple of two. | |
_q15 | offset |
Offset to add to each vector element. | |
Parameter structure for the Q15 vector offset function.