MSP DSP Library
|
Parameter structure for LEACMD__IIRBQ1 command. More...
#include <DSPLib_lea.h>
Data Fields | |
uint16_t | vectorSizeBy2 |
Length of data vector divided by two. | |
uint16_t | output |
Output data vector. | |
uint16_t | state |
Biquad state structure. | |
uint16_t | coeffs |
Biquad coefficient structure. | |
uint16_t | direction |
Input increment direction. | |
uint16_t | reserved |
Reserved padding. | |
Parameter structure for LEACMD__IIRBQ1 command.