MSPM0GX51X Driver Library  2.10.00.04
driverlib Directory Reference
Directory dependency graph for driverlib:
driverlib

Directories

Files

file  dl_adc12.h [code]
 Analog to Digital Converter (ADC)
 
file  dl_aesadv.h [code]
 Advanced Encryption Standard Advanced (AESADV) Driver Library.
 
file  dl_common.h [code]
 DriverLib Common APIs.
 
file  dl_comp.h [code]
 Comparator (COMP)
 
file  dl_crcp.h [code]
 Cyclic Redundancy Check with Configurable Polynomial (CRCP) Driver Library.
 
file  dl_dac12.h [code]
 12-bit DAC Driver Library
 
file  dl_dma.h [code]
 Direct Memory Access (DMA) Driver Library.
 
file  dl_flashctl.h [code]
 Flash Controller Driver Library.
 
file  dl_gpio.h [code]
 General Purpose Input/Output Driver Library.
 
file  dl_i2c.h [code]
 Inter-Integrated Circuit (I2C) Driver Library.
 
file  dl_keystorectl.h [code]
 KEYSTORECTL (Keystore Controller) Driver Library.
 
file  dl_mathacl.h [code]
 Math Accelerator Driver Library.
 
file  dl_mcan.h [code]
 Modular Controller Area Network (MCAN) Driver Library.
 
file  dl_rtc_b.h [code]
 Real Time Clock A (RTC_a) Peripheral Interface.
 
file  dl_rtc_common.h [code]
 Real Time Clock A (RTC Common) Peripheral Interface.
 
file  dl_spi.h [code]
 SPI Driver Library.
 
file  dl_timer.h [code]
 Common General Purpose Timer (TIMx) Driver Library.
 
file  dl_timera.h [code]
 General Purpose Timer Advance (TIMA) Driver Library.
 
file  dl_timerg.h [code]
 General Purpose Timer G (TIMG) Driver Library.
 
file  dl_trng.h [code]
 True Random Number Generator (TRNG) Driver Library.
 
file  dl_uart.h [code]
 UART Driver Library.
 
file  dl_uart_extend.h [code]
 UART Driver Library.
 
file  dl_uart_main.h [code]
 UART Driver Library.
 
file  dl_vref.h [code]
 Voltage Reference (VREF) Driver Library.
 
file  dl_wwdt.h [code]
 Window Watchdog Timer (WWDT) Driver Library.
 
© Copyright 1995-2026, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale